Menu Search

PCB Support Pillars - Metric Threaded

In stock

These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
2.0991 RM - 2.3256 RM 20 In stock
Female Thread
Snap Lock
6.0 mm
2.03 RM - 2.2491 RM 457728 In stock
Female Thread Fix
Snap Lock
10.0 mm
2.1768 RM - 2.4118 RM 383 In stock
Female Thread
Snap Lock
12.0 mm
TCBN-T1-M3-8-6 1.8072 RM - 2.002 RM 25603 In stock
Female Thread
Snap Lock
6.0 mm
1.8169 RM - 2.0124 RM 63722 In stock
Female Thread
Snap Lock
10.0 mm
2.0518 RM - 2.2728 RM 95035 In stock
Female Thread
Snap Lock
12.0 mm
1.8376 RM - 2.036 RM 4530 In stock
Female Thread
Snap Lock
15.0 mm
2.1768 RM - 2.4118 RM 1341505 In stock
Female Thread
Snap Lock
12.0 mm
2.0385 RM - 2.2588 RM 12030 In stock
Female Thread
Snap Lock
8.0 mm
1.6864 RM - 1.8685 RM 766696 In stock
Female Thread Fix
Snap Lock
15.0 mm
1.911 RM - 2.118 RM 1030 In stock
Female Thread
Snap Lock
6.0 mm
TCBN-T1-M4-8-6 1.8169 RM - 2.0124 RM 559 In stock
Female Thread
Snap Lock
6.0 mm
TCBN-T2-M4-8-10 1.304 RM - 1.4448 RM 40462 In stock
Female Thread
Snap Lock
10.0 mm
1.3835 RM - 1.534 RM 24040 In stock
Female Thread
Snap Lock
15.0 mm
1.6074 RM - 1.7811 RM 78840 In stock
Female Thread
Snap Lock
8.0 mm
1.4478 RM - 1.6033 RM 104320 In stock
Female Thread Fix
Snap Lock
8.0 mm
1.304 RM - 1.4448 RM 110847 In stock
Female Thread
Snap Lock
8.0 mm
2.0518 RM - 2.2728 RM 41 In stock
Female Thread
Snap Lock
10.0 mm
TCBN-T2-M4-8-12 2.1768 RM - 2.4118 RM 19050 In stock
Female Thread
Snap Lock
12.0 mm
2.0518 RM - 2.2728 RM 15720 In stock
Female Thread
Snap Lock
12.0 mm
  • of 2
Screw Support - ; Spacer Length 6.0 mm | 0.236 in

TCBN-T2-M3-6-6

Price Range
2.3256 RM - 2.0991 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - ; Spacer Length 10.0 mm | 0.394 in

1306282

Price Range
2.2491 RM - 2.03 RM

Stock Levels
457728 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - ; Spacer Length 12.0 mm | 0.472 in

TCBN-T2-M3-6-12

Price Range
2.4118 RM - 2.1768 RM

Stock Levels
383 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - ; Spacer Length 6.0 mm | 0.236 in

TCBN-T1-M3-8-6

Price Range
2.002 RM - 1.8072 RM

Stock Levels
25603 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - Compatible Thread Sizes M3; Spacer Length 10.0 mm | 0.394 in

TCBN-T1-M3-8-10

Price Range
2.0124 RM - 1.8169 RM

Stock Levels
63722 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M3
Screw Support - ; Spacer Length 12.0 mm | 0.472 in

TCBN-T1-M4-8-12

Price Range
2.2728 RM - 2.0518 RM

Stock Levels
95035 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 15.0 mm | 0.591 in

TCBN-T2-M3-6-15

Price Range
2.036 RM - 1.8376 RM

Stock Levels
4530 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - ; Spacer Length 12.0 mm | 0.472 in

TCBN-T1-M3-6-12

Price Range
2.4118 RM - 2.1768 RM

Stock Levels
1341505 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T2-M4-8-8

Price Range
2.2588 RM - 2.0385 RM

Stock Levels
12030 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 15.0 mm | 0.591 in

1306294

Price Range
1.8685 RM - 1.6864 RM

Stock Levels
766696 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 6.0 mm | 0.236 in

TCBN-T2-M3-8-6

Price Range
2.118 RM - 1.911 RM

Stock Levels
1030 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - Compatible Thread Sizes M4; Spacer Length 6.0 mm | 0.236 in

TCBN-T1-M4-8-6

Price Range
2.0124 RM - 1.8169 RM

Stock Levels
559 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M4
Screw Support - ; Spacer Length 10.0 mm | 0.394 in

TCBN-T2-M4-8-10

Price Range
1.4448 RM - 1.304 RM

Stock Levels
40462 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 15.0 mm | 0.591 in

TCBN-T2-M4-8-15

Price Range
1.534 RM - 1.3835 RM

Stock Levels
24040 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T1-M4-8-8

Price Range
1.7811 RM - 1.6074 RM

Stock Levels
78840 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

1306292

Price Range
1.6033 RM - 1.4478 RM

Stock Levels
104320 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

TCBN-T2-M3-8-8

Price Range
1.4448 RM - 1.304 RM

Stock Levels
110847 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 10.0 mm | 0.394 in

TCBN-T2-M3-6-10

Price Range
2.2728 RM - 2.0518 RM

Stock Levels
41 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - ; Spacer Length 12.0 mm | 0.472 in

TCBN-T2-M4-8-12

Price Range
2.4118 RM - 2.1768 RM

Stock Levels
19050 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 12.0 mm | 0.472 in

TCBN-T1-M3-8-12

Price Range
2.2728 RM - 2.0518 RM

Stock Levels
15720 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm