These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
1.7669 RM - 1.9577 RM | 4530 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
1.4464 RM - 1.6028 RM | 510 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
1.8375 RM - 2.0365 RM | 1030 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.236 in
6.0 mm
|
||
1.9729 RM - 2.1854 RM | 1049 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
1.9729 RM - 2.1854 RM | 168035 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
TCBN-T1-M4-8-6 | 1.747 RM - 1.935 RM | 559 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.236 in
6.0 mm
|
|
2.0931 RM - 2.319 RM | 1014093 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
1.9601 RM - 2.1719 RM | 1030 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.315 in
8.0 mm
|
||
1.6215 RM - 1.7966 RM | 680920 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
1.9729 RM - 2.1854 RM | 4871 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
2.0931 RM - 2.319 RM | 1204470 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
1.2538 RM - 1.3892 RM | 103920 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.315 in
8.0 mm
|
||
1.3303 RM - 1.475 RM | 22570 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
2.0184 RM - 2.2362 RM | 20 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.236 in
6.0 mm
|
||
2.0931 RM - 2.319 RM | 383 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.472 in
12.0 mm
|
||
1.9729 RM - 2.1854 RM | 28617 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
1306295 | 1.6525 RM - 1.8305 RM | 140144 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.236 in
6.0 mm
|
|
1.9519 RM - 2.1626 RM | 879598 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
1.9729 RM - 2.1854 RM | 1848191 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.236 in
6.0 mm
|
||
1.5456 RM - 1.7126 RM | 94840 In stock |
Female Thread Fix
|
Snap Lock Fix
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue