Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
0.2948 RM - 0.3269 RM | 20 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
0.3765 RM - 0.4168 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
0.3356 RM - 0.3718 RM | 11242 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
0.2136 RM - 0.237 RM | 12000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
0.4168 RM - 0.4617 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
0.2136 RM - 0.237 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
0.2545 RM - 0.2819 RM | 4798 In stock |
Snap Lock Fix
|
Snap-Lock
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
0.3765 RM - 0.4168 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
||
0.2948 RM - 0.3269 RM | 57203 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
0.2545 RM - 0.2819 RM | 2998 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
0.2025 RM - 0.2241 RM | 1 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1809 RM - 0.2008 RM | 1011 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
RLCBSA2-8-19 | 0.2311 RM - 0.2562 RM | 2004 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
0.1553 RM - 0.1716 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1331 RM - 0.1477 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
RLCBSA3-8-19 | 0.1039 RM - 0.115 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
0.1389 RM - 0.1535 RM | 10874 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1488 RM - 0.1652 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1354 RM - 0.15 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1594 RM - 0.1774 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue