These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
0.2545 RM - 0.2819 RM | 2998 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
0.4168 RM - 0.4617 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
0.3356 RM - 0.3718 RM | 11242 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
0.2948 RM - 0.3269 RM | 57203 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
0.2948 RM - 0.3269 RM | 20 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
0.3765 RM - 0.4168 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
||
0.3765 RM - 0.4168 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
0.2545 RM - 0.2819 RM | 4798 In stock |
Snap Lock Fix
|
Snap-Lock
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
0.2136 RM - 0.237 RM | 12000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
0.2136 RM - 0.237 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
0.1553 RM - 0.1716 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1488 RM - 0.1652 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
RLCBSA3-8-19 | 0.1039 RM - 0.115 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
RLCBSA2-8-19 | 0.2311 RM - 0.2562 RM | 2004 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
0.1862 RM - 0.2066 RM | 10 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1331 RM - 0.1477 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1809 RM - 0.2008 RM | 1011 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1944 RM - 0.2154 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.2025 RM - 0.2241 RM | 1 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1389 RM - 0.1535 RM | 10874 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue