These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
0.1809 RM - 0.2008 RM | 1011 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1553 RM - 0.1716 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1488 RM - 0.1652 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.2049 RM - 0.2265 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1558 RM - 0.1728 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1523 RM - 0.1681 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1331 RM - 0.1471 RM | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.071 in
1.8 mm
|
0.098 in
2.5 mm
|
||
0.2271 RM - 0.2516 RM | 49 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1366 RM - 0.1518 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.2025 RM - 0.2241 RM | 1 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1389 RM - 0.1535 RM | 10874 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1944 RM - 0.2154 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.143 RM - 0.1588 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1594 RM - 0.1774 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.1862 RM - 0.2066 RM | 10 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.195 RM - 0.216 RM | 40 In stock |
Snap Lock Fix
|
Snap-Lock
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
0.1354 RM - 0.15 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
RLCBSA2-8-19 | 0.2311 RM - 0.2562 RM | 2004 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
RLCBSA3-8-19 | 0.1039 RM - 0.115 RM | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
0.1331 RM - 0.1477 RM | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue