Menu Search

PCB Support Pillars - Self Retaining

In stock

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.2364 RM - 0.2615 RM 50 In stock
Hole Fix
Snap Lock Fix
19.1 mm
0.3502 RM - 0.3876 RM 16948 In stock
Hole Fix
Snap Lock Fix
11.1 mm
0.5271 RM - 0.5843 RM 55 In stock
Hole Fix
Snap Lock Fix
7.9 mm
0.3409 RM - 0.3777 RM 5153 In stock
Hole Fix
Snap Lock Fix
9.5 mm
0.3409 RM - 0.3777 RM 13040 In stock
Hole Fix
Snap Lock Fix
22.2 mm
SRS8-5-01 0.5113 RM - 0.5662 RM 3095 In stock
Hole Fix
Snap Lock Fix
7.9 mm
0.2574 RM - 0.286 RM 50 In stock
Hole Fix
Snap Lock Fix
25.4 mm
0.23 RM - 0.2551 RM 159 In stock
Hole Fix
Snap Lock Fix
15.9 mm
0.851 RM - 0.9421 RM 44075 In stock
Hole Fix
Snap Lock Fix
22.2 mm
0.2329 RM - 0.2586 RM 11005 In stock
Hole Fix
Snap Lock Fix
22.2 mm
0.3409 RM - 0.3777 RM 2480 In stock
Hole Fix
Snap Lock Fix
12.7 mm
SRS6-7-01 0.3164 RM - 0.3508 RM 12050 In stock
Hole Fix
Snap Lock Fix
11.1 mm
0.7938 RM - 0.8796 RM 1070 In stock
Hole Fix
Snap Lock Fix
19.1 mm
0.68 RM - 0.7536 RM 12040 In stock
Hole Fix
Snap Lock Fix
25.4 mm
0.2154 RM - 0.2376 RM 3030 In stock
Hole Fix
Snap Lock Fix
12.7 mm
SRS4-5-01 0.3409 RM - 0.3777 RM 1180 In stock
Hole Fix
Snap Lock Fix
7.9 mm
0.3094 RM - 0.3438 RM 2836 In stock
Hole Fix
Snap Lock Fix
3.2 mm
0.1436 RM - 0.1594 RM 9398 In stock
Hole Fix
Snap Lock Fix
15.9 mm
0.8674 RM - 0.9614 RM 4049 In stock
Hole Fix
Snap Lock Fix
25.4 mm
0.2673 RM - 0.2959 RM 3040 In stock
Hole Fix
Snap Lock Fix
11.1 mm
  • of 2
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 19.1 mm | 0.752 in ; Maximum Panel Thickness A 2.2 mm | 0.087 in ; #8,M4

SRS8-2-12-01

Price Range
0.2615 RM - 0.2364 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    Nylon
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 11.1 mm | 0.437 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-7-01

Price Range
0.3876 RM - 0.3502 RM

Stock Levels
16948 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 3.9 mm | 0.154 in ; Spacer Length 7.9 mm | 0.311 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #6,M3.5

SRS6-5-01

Price Range
0.5843 RM - 0.5271 RM

Stock Levels
55 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 9.5 mm | 0.374 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-6-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
5153 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 22.2 mm | 0.874 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-14-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
13040 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 7.9 mm | 0.311 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #8,M4

SRS8-5-01

Price Range
0.5662 RM - 0.5113 RM

Stock Levels
3095 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 25.4 mm | 1 in ; Maximum Panel Thickness A 2.2 mm | 0.087 in ; #8,M4

SRS8-2-16-01

Price Range
0.286 RM - 0.2574 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 15.9 mm | 0.626 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #8,M4

SRS8-10-01

Price Range
0.2551 RM - 0.23 RM

Stock Levels
159 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 3.9 mm | 0.154 in ; Spacer Length 22.2 mm | 0.874 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #6,M3.5

SRS6-14-01

Price Range
0.9421 RM - 0.851 RM

Stock Levels
44075 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 22.2 mm | 0.874 in ; Maximum Panel Thickness A 2.2 mm | 0.087 in ; #8,M4

SRS8-2-14-01

Price Range
0.2586 RM - 0.2329 RM

Stock Levels
11005 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 12.7 mm | 0.5 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-8-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
2480 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 3.9 mm | 0.154 in ; Spacer Length 11.1 mm | 0.437 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #6,M3.5

SRS6-7-01

Price Range
0.3508 RM - 0.3164 RM

Stock Levels
12050 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 3.9 mm | 0.154 in ; Spacer Length 19.1 mm | 0.752 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #6,M3.5

SRS6-12-01

Price Range
0.8796 RM - 0.7938 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 25.4 mm | 1 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-16-01

Price Range
0.7536 RM - 0.68 RM

Stock Levels
12040 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 12.7 mm | 0.5 in ; Maximum Panel Thickness A 2.2 mm | 0.087 in ; #8,M4

SRS8-2-8-01

Price Range
0.2376 RM - 0.2154 RM

Stock Levels
3030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 7.9 mm | 0.311 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-5-01

Price Range
0.3777 RM - 0.3409 RM

Stock Levels
1180 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 6.4 mm | 0.252 in ; Inside Diameter 3.2 mm | 0.126 in ; Spacer Length 3.2 mm | 0.126 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #4,M3

SRS4-2-01

Price Range
0.3438 RM - 0.3094 RM

Stock Levels
2836 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 15.9 mm | 0.626 in ; Maximum Panel Thickness A 2.2 mm | 0.087 in ; #8,M4

SRS8-2-10-01

Price Range
0.1594 RM - 0.1436 RM

Stock Levels
9398 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 3.9 mm | 0.154 in ; Spacer Length 25.4 mm | 1 in ; Maximum Panel Thickness A 1.6 mm | 0.063 in ; #6,M3.5

SRS6-16-01

Price Range
0.9614 RM - 0.8674 RM

Stock Levels
4049 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 11.1 mm | 0.437 in ; Maximum Panel Thickness A 2.2 mm | 0.087 in ; #8,M4

SRS8-2-7-01

Price Range
0.2959 RM - 0.2673 RM

Stock Levels
3040 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Non Stacking