Menu Search

PCB Support Pillars - Stacking/Self Retaining

In stock

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.2743 RM - 0.3041 RM 19652 In stock
Screw-Fit
Snap Lock
7.9 mm
0.1541 RM - 0.171 RM 13033 In stock
Screw-Fit
Snap Lock
7.9 mm
0.5212 RM - 0.5773 RM 255041 In stock
Hole Fix
Snap Lock Fix
11.1 mm
0.6444 RM - 0.7139 RM 3073 In stock
Screw-Fit
Snap Lock
4.7 mm
0.565 RM - 0.6251 RM 938 In stock
Screw-Fit
Snap Lock
25.4 mm
0.6141 RM - 0.68 RM 80 In stock
Screw-Fit
Snap Lock
25.4 mm
0.5901 RM - 0.6537 RM 2187 In stock
Screw-Fit
Snap Lock
12.7 mm
0.7629 RM - 0.8452 RM 3538 In stock
Screw-Fit
Snap Lock
12.7 mm
1.1703 RM - 1.2976 RM 8040 In stock
Screw-Fit
Snap Lock
15.9 mm
0.2364 RM - 0.2615 RM 840 In stock
Screw-Fit
Snap Lock
12.7 mm
0.2843 RM - 0.3152 RM 11437 In stock
Screw-Fit
Snap Lock
11.1 mm
0.4932 RM - 0.5463 RM 126058 In stock
Screw-Fit
Snap Lock
19.1 mm
0.30 RM - 0.3315 RM 5023 In stock
Screw-Fit
Snap Lock
15.9 mm
SSRS6-14-01 0.6117 RM - 0.6788 RM Request the lead time here
Screw-Fit
Snap Lock
22.2 mm
0.2808 RM - 0.3105 RM 153068 In stock
Screw-Fit
Snap Lock
9.5 mm
0.2171 RM - 0.2411 RM 96556 In stock
Screw-Fit
Snap Lock
6.4 mm
0.2218 RM - 0.2452 RM 17175 In stock
Screw-Fit
Snap Lock
9.5 mm
0.2393 RM - 0.265 RM 8956 In stock
Screw-Fit
Snap Lock
15.9 mm
0.5563 RM - 0.6158 RM 35784 In stock
Screw-Fit
Snap Lock
6.4 mm
0.5265 RM - 0.5837 RM 118 In stock
Screw-Fit
Snap Lock
6.4 mm
  • of 2
Screw Support - 1.6 mm | 0.063 in ; 7.9 mm | 0.311 in ; 3.3 mm | 0.13 in ;

SSRS4-5-01

Price Range
0.3041 RM - 0.2743 RM

Stock Levels
19652 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 7.9 mm | 0.311 in ; 4.3 mm | 0.169 in ;

SSRS8-5-01

Price Range
0.171 RM - 0.1541 RM

Stock Levels
13033 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 11.1 mm | 0.437 in ; 3.9 mm | 0.154 in ; #6M3

SSRS6-7-01

Price Range
0.5773 RM - 0.5212 RM

Stock Levels
255041 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Material
    PA
  • Style
    Stacking
Screw Support - 1.6 mm | 0.063 in ; 4.7 mm | 0.185 in ; 3.3 mm | 0.13 in ;

SSRS4-3-01

Price Range
0.7139 RM - 0.6444 RM

Stock Levels
3073 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 25.4 mm | 1 in ; 3.9 mm | 0.154 in ;

SSRS6-16-01

Price Range
0.6251 RM - 0.565 RM

Stock Levels
938 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 25.4 mm | 1 in ; 4.3 mm | 0.169 in ;

SSRS8-16-01

Price Range
0.68 RM - 0.6141 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 12.7 mm | 0.5 in ; 3.3 mm | 0.13 in ;

SSRS4-8-01

Price Range
0.6537 RM - 0.5901 RM

Stock Levels
2187 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 12.7 mm | 0.5 in ; 3.9 mm | 0.154 in ;

SSRS6-8-01

Price Range
0.8452 RM - 0.7629 RM

Stock Levels
3538 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 15.9 mm | 0.626 in ; 4.3 mm | 0.169 in ;

SSRS8-10-01

Price Range
1.2976 RM - 1.1703 RM

Stock Levels
8040 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 12.7 mm | 0.5 in ; 4.3 mm | 0.169 in ;

SSRS8-8-01

Price Range
0.2615 RM - 0.2364 RM

Stock Levels
840 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 11.1 mm | 0.437 in ; 3.3 mm | 0.13 in ;

SSRS4-7-01

Price Range
0.3152 RM - 0.2843 RM

Stock Levels
11437 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 19.1 mm | 0.752 in ; 4.3 mm | 0.169 in ;

SSRS8-12-01

Price Range
0.5463 RM - 0.4932 RM

Stock Levels
126058 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 15.9 mm | 0.626 in ; 3.3 mm | 0.13 in ;

SSRS4-10-01

Price Range
0.3315 RM - 0.30 RM

Stock Levels
5023 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 22.2 mm | 0.874 in ; 3.9 mm | 0.154 in ;

SSRS6-14-01

Price Range
0.6788 RM - 0.6117 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 9.5 mm | 0.374 in ; 3.3 mm | 0.13 in ;

SSRS4-6-01

Price Range
0.3105 RM - 0.2808 RM

Stock Levels
153068 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 6.4 mm | 0.252 in ; 4.3 mm | 0.169 in ;

SSRS8-4-01

Price Range
0.2411 RM - 0.2171 RM

Stock Levels
96556 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 9.5 mm | 0.374 in ; 4.3 mm | 0.169 in ;

SSRS8-6-01

Price Range
0.2452 RM - 0.2218 RM

Stock Levels
17175 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 15.9 mm | 0.626 in ; 3.9 mm | 0.154 in ;

SSRS6-10-01

Price Range
0.265 RM - 0.2393 RM

Stock Levels
8956 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm
Screw Support - 1.6 mm | 0.063 in ; 6.4 mm | 0.252 in ; 3.3 mm | 0.13 in ;

SSRS4-4-01

Price Range
0.6158 RM - 0.5563 RM

Stock Levels
35784 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    6.6 mm
Screw Support - 1.6 mm | 0.063 in ; 6.4 mm | 0.252 in ; 3.9 mm | 0.154 in ;

SSRS6-4-01

Price Range
0.5837 RM - 0.5265 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Material
    Nylon 6/6
  • Body Diameter
    7.9 mm