Menu Search

Plastic Hose Clamps

In stock

Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.

They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.

  • Material: PA, PA6.6 GF14, Nylon
  • Colour: Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Width Colour Minimum Inside Diameter Maximum Inside Diameter View
3.3189 RM - 3.6773 RM 2102 In stock
5.6 mm
White
22.2 mm
25.4 mm
0.3397 RM - 0.3771 RM 57790 In stock
White
0.739 RM - 0.8201 RM 127 In stock
White
1.1248 RM - 1.2456 RM 648641 In stock
White
0.8499 RM - 0.9421 RM 2132 In stock
White
2.4189 RM - 2.6809 RM 10324 In stock
8.0 mm
Black
76.0 mm
80.0 mm
2.071 RM - 2.2939 RM 190225 In stock
8.0 mm
Black
53.0 mm
57.0 mm
1.5013 RM - 1.663 RM 135 In stock
8.0 mm
Black
47.0 mm
50.5 mm
1.1913 RM - 1.3197 RM 4489 In stock
Black
0.816 RM - 0.9047 RM 74140 In stock
White
2.2595 RM - 2.5035 RM 85 In stock
8.0 mm
Black
56.5 mm
60.5 mm
2.298 RM - 2.5461 RM 136 In stock
7.9 mm
White
27.8 mm
30.1 mm
0.4926 RM - 0.5458 RM 78688 In stock
White
0.9771 RM - 1.0828 RM 917655 In stock
White
0.9053 RM - 1.0028 RM 5614 In stock
White
0.7857 RM - 0.8709 RM 168096 In stock
White
0.739 RM - 0.8201 RM 50735 In stock
White
1.7038 RM - 1.8883 RM 672 In stock
White
2.7673 RM - 3.0668 RM 2007 In stock
5.6 mm
White
13.5 mm
15.1 mm
1.0437 RM - 1.0979 RM 5 In stock
9.1 mm
White
35.7 mm
41.3 mm
  • of 3
Interlocking Design N/A Inside Diameter Range - 22.2 - 25.4 mm | 0.875 - 1.000 in

SHC-56

Price Range
3.6773 RM - 3.3189 RM

Stock Levels
2102 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    5.6 mm
  • Inside Diameter Range
    22.2 - 25.4 mm
  • Colour
    White
Hose Clamp

135010259902

Price Range
0.3771 RM - 0.3397 RM

Stock Levels
57790 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135010659902

Price Range
0.8201 RM - 0.739 RM

Stock Levels
127 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135011559902

Price Range
1.2456 RM - 1.1248 RM

Stock Levels
648641 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135011259902

Price Range
0.9421 RM - 0.8499 RM

Stock Levels
2132 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Quick Assembly Hose Clamp Inside Diameter Range - 76.0 - 80.0 mm | 2.992 - 3.15 in

135012759902

Price Range
2.6809 RM - 2.4189 RM

Stock Levels
10324 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    8.0 mm
  • Inside Diameter Range
    76.0 - 80.0 mm
  • Colour
    Black
Quick Assembly Hose Clamp Inside Diameter Range - 53.0 - 57.0 mm | 2.087 - 2.244 in

135012259902

Price Range
2.2939 RM - 2.071 RM

Stock Levels
190225 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    8.0 mm
  • Inside Diameter Range
    53.0 - 57.0 mm
  • Colour
    Black
Quick Assembly Hose Clamp Inside Diameter Range - 47.0 - 50.5 mm | 1.85 - 1.988 in

135012059902

Price Range
1.663 RM - 1.5013 RM

Stock Levels
135 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    8.0 mm
  • Inside Diameter Range
    47.0 - 50.5 mm
  • Colour
    Black
Hose Clamp

135011759902

Price Range
1.3197 RM - 1.1913 RM

Stock Levels
4489 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
Hose Clamp

135011159902

Price Range
0.9047 RM - 0.816 RM

Stock Levels
74140 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Quick Assembly Hose Clamp Inside Diameter Range - 56.5 - 60.5 mm | 2.224 - 2.382 in

135012359902

Price Range
2.5035 RM - 2.2595 RM

Stock Levels
85 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Quick Assembly
  • Width
    8.0 mm
  • Inside Diameter Range
    56.5 - 60.5 mm
  • Colour
    Black
Interlocking Design N/A Inside Diameter Range - 27.8 - 30.1 mm | 1.093 - 1.187 in

SHC-68

Price Range
2.5461 RM - 2.298 RM

Stock Levels
136 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    7.9 mm
  • Inside Diameter Range
    27.8 - 30.1 mm
  • Colour
    White
Hose Clamp

135010459902

Price Range
0.5458 RM - 0.4926 RM

Stock Levels
78688 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135011459902

Price Range
1.0828 RM - 0.9771 RM

Stock Levels
917655 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135011059902

Price Range
1.0028 RM - 0.9053 RM

Stock Levels
5614 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135010859902

Price Range
0.8709 RM - 0.7857 RM

Stock Levels
168096 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135010759902

Price Range
0.8201 RM - 0.739 RM

Stock Levels
50735 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Hose Clamp

135011959902

Price Range
1.8883 RM - 1.7038 RM

Stock Levels
672 In stock
Attributes
  • Colour
    White
  • Material
    PA66
Interlocking Design Hose Clamp Inside Diameter Range - 13.5 - 15.1 mm | 0.531 - 0.593 in

SHC-32

Price Range
3.0668 RM - 2.7673 RM

Stock Levels
2007 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    5.6 mm
  • Inside Diameter Range
    13.5 - 15.1 mm
  • Colour
    White
Interlocking Design Hose Clamp Inside Diameter Range - 35.7 - 41.3 mm | 1.406 - 1.625 in

SHC-92

Price Range
1.0979 RM - 1.0437 RM

Stock Levels
5 In stock
Attributes
  • Clamp Style
    Push Lock
  • Mount Style
    Interlocking Design
  • Width
    9.1 mm
  • Inside Diameter Range
    35.7 - 41.3 mm
  • Colour
    White