Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Shape | Overall Length | Mounting Hole Distance | Handle Material | Handle Finish | Handle Colour | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
23.4391 RM - 25.9711 RM | 2 In stock |
Finger Carrying
|
2.48 in
63.0 mm
|
|
Nylon
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
39.196 RM - 43.4302 RM | 610 In stock |
U
|
5.394 in
137.0 mm
|
|
PA
|
No Finish
|
Black
|
1.614 in
41.0 mm
|
||
493519 | 51.2203 RM - 56.7543 RM | Request the lead time here |
Bow Handle Concealed
|
4.425 in
112.4 mm
|
|
PP
|
No Finish
|
Black
|
0.984 in
25.0 mm
|
|
19.4098 RM - 21.5064 RM | 4458 In stock |
U
|
5.709 in
145.0 mm
|
|
PA
|
No Finish
|
Black
|
1.575 in
40.0 mm
|
||
55.9138 RM - 61.9545 RM | 1100 In stock |
U
|
6.299 in
160.0 mm
|
|
PA
|
No Finish
|
Black
|
2.205 in
56.0 mm
|
||
493514 | 21.946 RM - 24.3169 RM | 2 In stock |
Finger Carrying
|
1.378 in
35.0 mm
|
|
Nylon
|
No Finish
|
Grey
|
1.063 in
27.0 mm
|
|
41.5606 RM - 46.0504 RM | 2069 In stock |
U
|
5.197 in
132.0 mm
|
|
PA
|
No Finish
|
Black
|
1.969 in
50.0 mm
|
||
94.2868 RM - 104.4724 RM | 476 In stock |
Bow Handle Concealed
|
6.85 in
174.0 mm
|
|
PP
|
No Finish
|
Black
|
1.535 in
39.0 mm
|
||
40.2088 RM - 44.5527 RM | 321 In stock |
U
|
5.197 in
132.0 mm
|
|
PA
|
No Finish
|
Black
|
1.969 in
50.0 mm
|
||
28.4303 RM - 31.5017 RM | 44 In stock |
Finger Carrying
|
3.386 in
86.0 mm
|
|
Nylon
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
21.1031 RM - 23.383 RM | 12 In stock |
Finger Carrying
|
1.378 in
35.0 mm
|
|
Nylon
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
55.9138 RM - 61.9545 RM | 439 In stock |
U
|
6.299 in
160.0 mm
|
|
PA
|
No Finish
|
Black
|
2.205 in
56.0 mm
|
||
16.0021 RM - 17.7311 RM | 125 In stock |
U
|
4.705 in
119.5 mm
|
|
PA
|
No Finish
|
Black
|
1.378 in
35.0 mm
|
||
39.196 RM - 43.4302 RM | 403 In stock |
U
|
5.394 in
137.0 mm
|
|
PA
|
No Finish
|
Black
|
1.614 in
41.0 mm
|
||
910 In stock |
Bridge
|
|
|
PP
|
No Finish
|
Black
|
|
|||
086-1E | 15.8206 RM - 16.6535 RM | 12846 In stock |
Bridge
|
5.512 in
140.0 mm
|
4.803 in
122.0 mm
|
PA
|
No Finish
|
Black
|
1.575 in
40.0 mm
|
|
6.5345 RM - 6.8777 RM | Request the lead time here |
U
|
5.512 in
140.0 mm
|
|
PA
|
Sand Grain
|
Black
|
1.575 in
40.0 mm
|
||
Request the lead time here |
Bridge
|
|
|
PP
|
No Finish
|
Black
|
|
|||
190 In stock |
Bridge
|
|
|
PP
|
No Finish
|
Black
|
|
|||
20 In stock |
Bridge
|
|
|
PP
|
No Finish
|
Black
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue