Menu Search

Pull Handles - Arch Shape Plastic

In stock

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Handle Shape Overall Length Mounting Hole Distance Handle Material Handle Finish Handle Colour Overall Height View
493514 21.946 RM - 24.3169 RM 2 In stock
Finger Carrying
35.0 mm
Nylon
No Finish
Grey
27.0 mm
94.2868 RM - 104.4724 RM 476 In stock
Bow Handle Concealed
174.0 mm
PP
No Finish
Black
39.0 mm
40.2088 RM - 44.5527 RM 321 In stock
U
132.0 mm
PA
No Finish
Black
50.0 mm
28.4303 RM - 31.5017 RM 44 In stock
Finger Carrying
86.0 mm
Nylon
No Finish
Black
27.0 mm
39.196 RM - 43.4302 RM 403 In stock
U
137.0 mm
PA
No Finish
Black
41.0 mm
41.5606 RM - 46.0504 RM 2069 In stock
U
132.0 mm
PA
No Finish
Black
50.0 mm
21.1031 RM - 23.383 RM 12 In stock
Finger Carrying
35.0 mm
Nylon
No Finish
Black
27.0 mm
55.9138 RM - 61.9545 RM 439 In stock
U
160.0 mm
PA
No Finish
Black
56.0 mm
55.9138 RM - 61.9545 RM 1100 In stock
U
160.0 mm
PA
No Finish
Black
56.0 mm
23.4391 RM - 25.9711 RM 2 In stock
Finger Carrying
63.0 mm
Nylon
No Finish
Black
27.0 mm
39.196 RM - 43.4302 RM 610 In stock
U
137.0 mm
PA
No Finish
Black
41.0 mm
16.0021 RM - 17.7311 RM 125 In stock
U
119.5 mm
PA
No Finish
Black
35.0 mm
493519 51.2203 RM - 56.7543 RM Request the lead time here
Bow Handle Concealed
112.4 mm
PP
No Finish
Black
25.0 mm
19.4098 RM - 21.5064 RM 4458 In stock
U
145.0 mm
PA
No Finish
Black
40.0 mm
6.5345 RM - 6.8777 RM Request the lead time here
U
140.0 mm
PA
Sand Grain
Black
40.0 mm
086-1E 15.8206 RM - 16.6535 RM 12846 In stock
Bridge
140.0 mm
122.0 mm
PA
No Finish
Black
40.0 mm
1532 In stock
Bridge
PA6 GFR30
No Finish
Grey
Request the lead time here
Bridge
PP
No Finish
Black
190 In stock
Bridge
PP
No Finish
Black
200 In stock
Bridge
PA6 GFR30
No Finish
Black
  • of 2
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 35.0 mm | 1.378 in

493514

Price Range
24.3169 RM - 21.946 RM

Stock Levels
2 In stock
Attributes
Plastic One-Piece Pull Handles - PP ; Handle Shape Bow Handle Concealed ; Handle Length 174.0 mm | 6.85 in

493521

Price Range
104.4724 RM - 94.2868 RM

Stock Levels
476 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ;

465941

Price Range
44.5527 RM - 40.2088 RM

Stock Levels
321 In stock
Attributes
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 86.0 mm | 3.386 in

493517

Price Range
31.5017 RM - 28.4303 RM

Stock Levels
44 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 137.0 mm | 5.394 in

465934

Price Range
43.4302 RM - 39.196 RM

Stock Levels
403 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ;

465942

Price Range
46.0504 RM - 41.5606 RM

Stock Levels
2069 In stock
Attributes
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 35.0 mm | 1.378 in

493515

Price Range
23.383 RM - 21.1031 RM

Stock Levels
12 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 156.0 mm | 6.142 in

465940

Price Range
61.9545 RM - 55.9138 RM

Stock Levels
439 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 156.0 mm | 6.142 in

465939

Price Range
61.9545 RM - 55.9138 RM

Stock Levels
1100 In stock
Attributes
Plastic One-Piece Pull Handles - Nylon ; Handle Shape Finger Carrying ; Handle Length 63.0 mm | 2.48 in

493516

Price Range
25.9711 RM - 23.4391 RM

Stock Levels
2 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 137.0 mm | 5.394 in

465933

Price Range
43.4302 RM - 39.196 RM

Stock Levels
610 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 119.5 mm | 4.705 in

466311

Price Range
17.7311 RM - 16.0021 RM

Stock Levels
125 In stock
Attributes
Plastic One-Piece Pull Handles - PP ; Handle Shape Bow Handle Concealed ; Handle Length 112.4 mm | 4.425 in

493519

Price Range
56.7543 RM - 51.2203 RM

Stock Levels
Request the lead time here
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 145.0 mm | 5.709 in

466312

Price Range
21.5064 RM - 19.4098 RM

Stock Levels
4458 In stock
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape U ; Handle Length 95.0 mm | 3.74 in

20021986

Price Range
6.8777 RM - 6.5345 RM

Stock Levels
Request the lead time here
Attributes
Plastic One-Piece Pull Handles - PA ; Handle Shape Bridge ; Handle Length 140.0 mm | 5.512 in

086-1E

Price Range
16.6535 RM - 15.8206 RM

Stock Levels
12846 In stock
Attributes
Pull Handle 28.5 mm M2 PA6 GFR30 Grey

1852811


Stock Levels
1532 In stock
Attributes
Pull Handle 138.0 mm Bore PP Black

081201


Stock Levels
Request the lead time here
Attributes
Pull Handle 112.0 mm Bore PP Black

081202


Stock Levels
190 In stock
Attributes
Pull Handle 28.5 mm M2 PA6 GFR30 Black

1852011


Stock Levels
200 In stock
Attributes