Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy
  • Material: Aluminium, Steel, Zinc Alloy, Stainless Steel
  • Colour: Grey, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
9.3538 RM - 9.8464 RM Request the lead time here
M6
87.0 mm
Die Cast Zinc Alloy
Screw Mount
Metal One-Piece Pull Handles - Die Cast Zinc Alloy ; ; M6 ; Overall Length 121.0 mm | 4.764 in

20021979

Price Range
9.8464 RM - 9.3538 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Bright Chrome
  • Handle Style
    Round Bar
  • Mount Type
    Screw Mount
  • Number of Mounting Holes
    2