Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Mounting Hole Distance | Handle Material | Mount Type | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
11.9787 RM - 13.2728 RM | 5324 In stock |
Non Threaded
|
5.472 in
139.0 mm
|
|
Thermoplastic
|
Plain Through Hole
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
462244 | 13.6049 RM - 15.0746 RM | 1340 In stock |
Non Threaded
|
6.142 in
156.0 mm
|
|
Thermoplastic
|
Plain Through Hole
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
|
13.4963 RM - 14.9544 RM | 39467 In stock |
Non Threaded
|
6.142 in
156.0 mm
|
|
Thermoplastic
|
Plain Through Hole
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
9.1075 RM - 10.0916 RM | 3925 In stock |
Non Threaded
|
4.409 in
112.0 mm
|
|
Thermoplastic
|
Plain Through Hole
|
0.827 in
21.0 mm
|
1.417 in
36.0 mm
|
||
11.9787 RM - 13.2728 RM | 784 In stock |
Non Threaded
|
5.472 in
139.0 mm
|
|
Thermoplastic
|
Plain Through Hole
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
6.6384 RM - 6.9875 RM | Request the lead time here |
|
5.906 in
150.0 mm
|
|
PA
|
Screw Mount
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
18.3731 RM - 20.3583 RM | 1630 In stock |
Non Threaded
|
8.031 in
204.0 mm
|
|
Thermoplastic
|
Plain Through Hole
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue