Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Mounting Hole Distance | Handle Material | Mount Type | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 18.3731 RM - 20.3583 RM | 1830 In stock |
Non Threaded
|
8.031 in
204.0 mm
|
7.047 in
179.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
||
| 45.9436 RM - 50.9068 RM | 32 In stock |
M6
|
5.512 in
140.0 mm
|
4.724 in
120.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| 22.3831 RM - 24.8014 RM | 80120 In stock |
M8
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
| 24.3882 RM - 27.023 RM | 3238 In stock |
M6
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| 462233 | 23.3585 RM - 25.8818 RM | 30138 In stock |
M6
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
|
| 26.929 RM - 29.8382 RM | 554 In stock |
M6
|
4.449 in
113.0 mm
|
3.681 in
93.5 mm
|
Thermoplastic
|
Threaded Blind Bush
|
0.827 in
21.0 mm
|
1.417 in
36.0 mm
|
||
| 45.9436 RM - 50.9068 RM | 200 In stock |
M8
|
5.512 in
140.0 mm
|
4.724 in
120.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| 23.7373 RM - 26.3015 RM | 2482 In stock |
M6
|
5.236 in
133.0 mm
|
4.331 in
110.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
| 45.9436 RM - 50.9068 RM | Request the lead time here |
M6
|
5.512 in
140.0 mm
|
4.134 in
105.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.201 in
30.5 mm
|
1.969 in
50.0 mm
|
||
| 22.0037 RM - 24.3806 RM | 37709 In stock |
M6
|
4.764 in
121.0 mm
|
4.134 in
105.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.457 in
37.0 mm
|
||
| 44.827 RM - 49.67 RM | 208 In stock |
M8
|
5.512 in
140.0 mm
|
4.606 in
117.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| 462244 | 13.6049 RM - 15.0746 RM | 14332 In stock |
Non Threaded
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
|
| 20.9741 RM - 23.24 RM | 9791 In stock |
M5
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
| 45.9436 RM - 50.9068 RM | 592 In stock |
M6
|
5.512 in
140.0 mm
|
4.331 in
110.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| 17.7778 RM - 19.6981 RM | 9050 In stock |
M5
|
4.764 in
121.0 mm
|
4.134 in
105.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.457 in
37.0 mm
|
||
| 21.8409 RM - 24.2002 RM | 44274 In stock |
M8
|
8.031 in
204.0 mm
|
3.681 in
93.5 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
||
| 11.9787 RM - 13.2728 RM | 6528 In stock |
Non Threaded
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
| 27.7479 RM - 30.7458 RM | 93132 In stock |
M8
|
5.197 in
132.0 mm
|
7.047 in
179.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| 13.4963 RM - 14.9544 RM | 28535 In stock |
Non Threaded
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| 462251 | 43.9544 RM - 48.7028 RM | 6900 In stock |
M8
|
6.299 in
160.0 mm
|
5.197 in
132.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.417 in
36.0 mm
|
2.205 in
56.0 mm