Menu Search

Pull Handles - Metal/Female Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Materials: Carbon Steel, Steel and Stainless Steel
  • Finish Options: Matt Shotblasted, Chrome Plated, Mirror and Bright Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
6.9962 RM - 6.9962 RM Request the lead time here
M10
Carbon Steel
Threaded Hole
Pull
Metal One-Piece Pull Handles - Thread Size - M10 ; Mounting Hole Distance - 135.0 mm | 5.315 in ; Carbon Steel

20021863

Price Range
6.9962 RM - 6.9962 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Full Material
    Carbon Steel
  • Handle Material
    Carbon Steel
  • Handle Style
    Pull