Menu Search

Pull Handles - Metal/Flange Mount

In stock

Flange Mount Hinged Pull Handles includes heavy duty, spring-loaded handles that return to a resting 'flat' position automatically when not in use.

Material options include Black Glass-Filled Nylon or Die Cast Zinc Alloy. The handle is rectangular in shape and features either a 90 or 180 degree swing hinge.

  • Screw mount design
  • Finishes include; Chrome Plated
  • Handle Colours: Black, Grey and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Material Hinge Type Handle Colour View
252.6747 RM - 279.9724 RM 4734 In stock
154.0 mm
59.4482 RM - 59.4482 RM Request the lead time here
130.0 mm
Die Cast Zinc Alloy
90 ° Swing
Grey
34.0086 RM - 35.7983 RM Request the lead time here
111.0 mm
Die Cast Zinc Alloy
90 ° Swing
Pull Handle - Overall Length - 154.0 mm | 6.063 in; Overall Height - 77.0 mm | 3.031 in;Glass Filled Nylon; Black

463397

Price Range
279.9724 RM - 252.6747 RM

Stock Levels
4734 In stock
Attributes
  • Overall Length
    154.0 mm
  • Overall Width
    18.0 mm
  • Overall Height
    77.0 mm
  • Full Material
    Glass Filled Nylon
Pull Handle - Overall Length - 130.0 mm | 5.118 in; Overall Height - 19.5 mm | 0.768 in;Die Cast Zinc Alloy; Black

20021733

Price Range
59.4482 RM - 59.4482 RM

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.0 mm
  • Overall Length
    130.0 mm
  • Overall Width
    91.0 mm
  • Overall Height
    19.5 mm
  • Hinge Type
    90 ° Swing
Pull Handle - Overall Length - 111.0 mm | 4.37 in; Overall Height - 17.0 mm | 0.669 in;Die Cast Zinc Alloy; Natural

20021719

Price Range
35.7983 RM - 34.0086 RM

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.3 mm
  • Overall Length
    111.0 mm
  • Overall Width
    69.5 mm
  • Overall Height
    17.0 mm
  • Hinge Type
    90 ° Swing