Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Mount Hinged Pull Handles includes heavy duty, spring-loaded handles that return to a resting 'flat' position automatically when not in use.
Material options include Black Glass-Filled Nylon or Die Cast Zinc Alloy. The handle is rectangular in shape and features either a 90 or 180 degree swing hinge.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Material | Hinge Type | Handle Colour | View | |
|---|---|---|---|---|---|---|---|
| 252.6747 RM - 279.9724 RM | 4734 In stock |
6.063 in
154.0 mm
|
|
|
|
||
| 59.4482 RM - 59.4482 RM | Request the lead time here |
5.118 in
130.0 mm
|
Die Cast Zinc Alloy
|
90 ° Swing
|
Grey
|
||
| 34.0086 RM - 35.7983 RM | Request the lead time here |
4.37 in
111.0 mm
|
Die Cast Zinc Alloy
|
90 ° Swing