Menu Search

Pull Handles - Spring Loaded

In stock

Folding Pull Handles are hinged handles that lay flat when not in use, creating a convenient low profile while maintaining functionality.

These handles are secured with screws, and are available in free-fall, two-position, and three-position options. These handles are available in a choice of 90 and 180 degree hinge swing degrees.

  • Handle Materials: Aluminium Alloy, AISI A3 Steel and Mild Steel with Plastic Grip
  • Handle Finish options: No finish, Bright Chrome and Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Handle Length Number of Mounting Holes Handle Material Hinge Type View
20.7289 RM - 21.8197 RM Request the lead time here
127.5 mm
8
Aluminium Alloy
90 ° Swing
Pull Handle - Aluminium Alloy ; 90° Swing ; Handle Length 127.5 mm | 5.02 in

20021900

Price Range
21.8197 RM - 20.7289 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    127.5 mm
  • Handle Diameter
    20.0 mm
  • Base Length
    15.4 mm
  • Full Material
    Aluminium Alloy
  • Handle Finish
    Pocked Chrome Plating