Folding Pull Handles are hinged handles that lay flat when not in use, creating a convenient low profile while maintaining functionality.
These handles are secured with screws, and are available in free-fall, two-position, and three-position options. These handles are available in a choice of 90 and 180 degree hinge swing degrees.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Number of Mounting Holes | Handle Material | Hinge Type | View | |
|---|---|---|---|---|---|---|---|
| 463398 | 381.0995 RM - 422.2708 RM | 393 In stock |
3.937 in
100.0 mm
|
2
|
Steel
|
|
|
| 19.9316 RM - 20.9805 RM | Request the lead time here |
5.02 in
127.5 mm
|
8
|
Aluminium Alloy
|
90° Swing
|
||
| 280.3785 RM - 310.6697 RM | 2 In stock |
7.087 in
180.0 mm
|
2
|
Steel
|
|
||
| 463399 | 391.1858 RM - 433.4469 RM | Request the lead time here |
4.724 in
120.0 mm
|
2
|
Steel
|
|
|
| 7.3494 RM - 7.7358 RM | Request the lead time here |
3.425 in
87.0 mm
|
2
|
Steel
|
90° Swing
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue