Menu Search

Pull Handles - U Shaped Metal

In stock

Our range of Metal Pull Handles have a "U" shaped design.

Different design angles, including an "inclined" option provide a choice of pulling angles. This range is designed to be mounted from the operators side of the application.

  • Handle Materials: AISI A3 Steel and Profiled Aluminium
  • Handle Finish options: Black Powder Coated and Bright Chrome.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Handle Colour Overall Height View
5.2866 RM - 5.565 RM Request the lead time here
M5
Steel
38.0 mm
Metal One-Piece Pull Handles - Steel ; Handle Shape U ; M5 ; Mounting Hole Distance 200.0 mm | 7.874 in

20021917

Price Range
5.565 RM - 5.2866 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    38.0 mm
  • Handle Shape
    U
  • Mount Type
    Threaded Female
  • Number of Mounting Holes
    2