Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Shape | Base Height | Type | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
0.7431 RM - 0.8236 RM | 10005 In stock |
PVC
|
Black
|
Rectangular
|
0.236 in
6.0 mm
|
Flat Bar Base
|
|
||
0.6409 RM - 0.7104 RM | 480 In stock |
PVC
|
Black
|
Round
|
0.126 in
3.2 mm
|
Grommet Foot
|
|
||
1.3991 RM - 1.5509 RM | 739992 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
465362 | 0.8785 RM - 0.9736 RM | 8630 In stock |
PVC
|
Black
|
Rectangular
|
0.236 in
6.0 mm
|
Flat Bar Base
|
|
|
0.471 RM - 0.5218 RM | 7 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Insert Foot
|
|
||
0.3963 RM - 0.4389 RM | 24323 In stock |
PVC
|
Black
|
Round
|
0.181 in
4.6 mm
|
Grommet Foot
|
|
||
0.2668 RM - 0.2954 RM | 5020 In stock |
PVC
|
Black
|
Round
|
0.079 in
2.0 mm
|
Grommet Foot
|
|
||
0.1558 RM - 0.1728 RM | 16300 In stock |
PVC
|
Natural
|
Round
|
0.138 in
3.5 mm
|
Insert Foot
|
|
||
0.4284 RM - 0.474 RM | 235112 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
0.6432 RM - 0.7127 RM | 29806 In stock |
PVC
|
Black
|
Round
|
0.197 in
5.0 mm
|
Grommet Foot
|
|
||
1.0968 RM - 1.2153 RM | 172754 In stock |
PVC
|
Black
|
Round
|
0.106 in
2.7 mm
|
Grommet Foot
|
|
||
0.4173 RM - 0.4623 RM | 117 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
0.7512 RM - 0.8324 RM | 18 In stock |
PVC
|
Black
|
Round
|
0.323 in
8.2 mm
|
Grommet Foot
|
|
||
0.4646 RM - 0.5148 RM | 14025 In stock |
PVC
|
Black
|
Round
|
0.157 in
4.0 mm
|
Grommet Foot
|
|
||
0.4862 RM - 0.5382 RM | 5474 In stock |
PVC
|
Black
|
Round
|
0.118 in
3.0 mm
|
Insert Foot
|
|
||
0.7051 RM - 0.781 RM | 18 In stock |
PVC
|
Black
|
Rectangular
|
0.197 in
5.0 mm
|
Flat Bar Base
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue