Menu Search

Push Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape Base Height Type Base Diameter View
0.7431 RM - 0.8236 RM 10005 In stock
PVC
Black
Rectangular
6.0 mm
Flat Bar Base
0.6409 RM - 0.7104 RM 480 In stock
PVC
Black
Round
3.2 mm
Grommet Foot
1.3991 RM - 1.5509 RM 739992 In stock
PVC
Black
Round
4.0 mm
Insert Foot
465362 0.8785 RM - 0.9736 RM 8630 In stock
PVC
Black
Rectangular
6.0 mm
Flat Bar Base
0.471 RM - 0.5218 RM 7 In stock
PVC
Black
Round
4.0 mm
Insert Foot
0.516 RM - 0.572 RM 1856 In stock
Elastomer
Black
Round
3.5 mm
Push On Foot
0.1558 RM - 0.1728 RM 16300 In stock
PVC
Natural
Round
3.5 mm
Insert Foot
0.7512 RM - 0.8324 RM 18 In stock
PVC
Black
Round
8.2 mm
Grommet Foot
0.2668 RM - 0.2954 RM 5020 In stock
PVC
Black
Round
2.0 mm
Grommet Foot
1.0968 RM - 1.2153 RM 172754 In stock
PVC
Black
Round
2.7 mm
Grommet Foot
1.0092 RM - 1.1184 RM 2115 In stock
Elastomer
Black
Round
4.6 mm
Push On Foot
0.8849 RM - 0.9806 RM 548697 In stock
Elastomer
Black
Round
2.3 mm
Push On Foot
0.3963 RM - 0.4389 RM 24323 In stock
PVC
Black
Round
4.6 mm
Grommet Foot
1.1645 RM - 1.29 RM 4225 In stock
PE
Black
Right Angle
24.0 mm
Angled Base
0.4862 RM - 0.5382 RM 5474 In stock
PVC
Black
Round
3.0 mm
Insert Foot
0.6432 RM - 0.7127 RM 29806 In stock
PVC
Black
Round
5.0 mm
Grommet Foot
0.4646 RM - 0.5148 RM 14025 In stock
PVC
Black
Round
4.0 mm
Grommet Foot
1.8719 RM - 2.0733 RM 109531 In stock
Elastomer
Black
Round
12.2 mm
Push On Foot
0.4173 RM - 0.4623 RM 117 In stock
PVC
Black
Round
3.0 mm
Insert Foot
2.0698 RM - 2.2934 RM 1233 In stock
PE
Black
Square
24.0 mm
Angled Base
  • of 2
Push Fit Feet - ; Base Height - 6.0 mm | 0.236 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PVC

465364

Price Range
0.8236 RM - 0.7431 RM

Stock Levels
10005 In stock
Attributes
  • Base Height
    6.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Maximum Compatible Hole Diameter
    6.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PVC

12494

Price Range
0.7104 RM - 0.6409 RM

Stock Levels
480 In stock
Attributes
  • Base Height
    3.2 mm
  • Minimum Compatible Hole Diameter
    12.8 mm
  • Maximum Compatible Hole Diameter
    12.8 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; PVC

047060011407

Price Range
1.5509 RM - 1.3991 RM

Stock Levels
739992 In stock
Attributes
  • Base Height
    4.0 mm
  • Minimum Compatible Hole Diameter
    6.0 mm
  • Maximum Compatible Hole Diameter
    6.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 6.0 mm | 0.236 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PVC

465362

Price Range
0.9736 RM - 0.8785 RM

Stock Levels
8630 In stock
Attributes
  • Base Height
    6.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
  • Maximum Compatible Hole Diameter
    6.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 16.0 mm | 0.63 in ; Black ; PVC

049160011407

Price Range
0.5218 RM - 0.471 RM

Stock Levels
7 In stock
Attributes
  • Base Height
    4.0 mm
  • Minimum Compatible Hole Diameter
    5.0 mm
  • Maximum Compatible Hole Diameter
    5.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 3.5 mm | 0.138 in ; Base Diameter - 4.9 mm | 0.193 in ; Black ; Elastomer

POF-40022

Price Range
0.572 RM - 0.516 RM

Stock Levels
1856 In stock
Attributes
  • Base Height
    3.5 mm
  • Minimum Compatible Hole Diameter
    3.7 mm
  • Maximum Compatible Hole Diameter
    3.8 mm
  • Base Material
    Elastomer
  • Base Full Material
    Thermoplastic Elastomer
Push Fit Feet - ; Base Height - 3.5 mm | 0.138 in ; Base Diameter - 9.0 mm | 0.354 in ; Natural ; PVC

049100000007

Price Range
0.1728 RM - 0.1558 RM

Stock Levels
16300 In stock
Attributes
  • Base Height
    3.5 mm
  • Minimum Compatible Hole Diameter
    4.5 mm
  • Maximum Compatible Hole Diameter
    4.5 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Base Height - 8.2 mm | 0.323 in ; Base Diameter - 10.9 mm | 0.429 in ; Colour - Black ; Base Material - PVC

12495

Price Range
0.8324 RM - 0.7512 RM

Stock Levels
18 In stock
Attributes
  • Base Height
    8.2 mm
  • Minimum Compatible Hole Diameter
    6.9 mm
  • Maximum Compatible Hole Diameter
    6.9 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Base Height - 2.0 mm | 0.079 in ; Base Diameter - 10.3 mm | 0.406 in ; Colour - Black ; Base Material - PVC

50493

Price Range
0.2954 RM - 0.2668 RM

Stock Levels
5020 In stock
Attributes
  • Base Height
    2.0 mm
  • Minimum Compatible Hole Diameter
    2.2 mm
  • Maximum Compatible Hole Diameter
    4.5 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Base Height - 2.7 mm | 0.106 in ; Base Diameter - 15.4 mm | 0.606 in ; Colour - Black ; Base Material - PVC

12493

Price Range
1.2153 RM - 1.0968 RM

Stock Levels
172754 In stock
Attributes
  • Base Height
    2.7 mm
  • Minimum Compatible Hole Diameter
    9.8 mm
  • Maximum Compatible Hole Diameter
    9.8 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 13.4 mm | 0.528 in ; Black ; Elastomer

POF-50185

Price Range
1.1184 RM - 1.0092 RM

Stock Levels
2115 In stock
Attributes
  • Base Height
    4.6 mm
  • Minimum Compatible Hole Diameter
    6.0 mm
  • Maximum Compatible Hole Diameter
    6.1 mm
  • Base Material
    Elastomer
  • Base Full Material
    Thermoplastic Elastomer
Push Fit Feet - ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 7.9 mm | 0.311 in ; Black ; Elastomer

POF-40048

Price Range
0.9806 RM - 0.8849 RM

Stock Levels
548697 In stock
Attributes
  • Base Height
    2.3 mm
  • Minimum Compatible Hole Diameter
    4.5 mm
  • Maximum Compatible Hole Diameter
    4.6 mm
  • Base Material
    Elastomer
  • Base Full Material
    Thermoplastic Elastomer
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; Base Diameter - 12.0 mm | 0.472 in ; Colour - Black ; Base Material - PVC

50185

Price Range
0.4389 RM - 0.3963 RM

Stock Levels
24323 In stock
Attributes
  • Base Height
    4.6 mm
  • Minimum Compatible Hole Diameter
    5.8 mm
  • Maximum Compatible Hole Diameter
    6.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 24.0 mm | 0.945 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PE

465363

Price Range
1.29 RM - 1.1645 RM

Stock Levels
4225 In stock
Attributes
  • Base Height
    24.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Maximum Compatible Hole Diameter
    25.0 mm
  • Base Material
    PE
  • Base Full Material
    Polyethylene
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; PVC

049120011407

Price Range
0.5382 RM - 0.4862 RM

Stock Levels
5474 In stock
Attributes
  • Base Height
    3.0 mm
  • Minimum Compatible Hole Diameter
    4.0 mm
  • Maximum Compatible Hole Diameter
    4.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Base Height - 5.0 mm | 0.197 in ; Base Diameter - 15.8 mm | 0.622 in ; Colour - Black ; Base Material - PVC

12664

Price Range
0.7127 RM - 0.6432 RM

Stock Levels
29806 In stock
Attributes
  • Base Height
    5.0 mm
  • Minimum Compatible Hole Diameter
    6.8 mm
  • Maximum Compatible Hole Diameter
    6.8 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Base Height - 4.0 mm | 0.157 in ; Base Diameter - 17.5 mm | 0.689 in ; Colour - Black ; Base Material - PVC

15509

Price Range
0.5148 RM - 0.4646 RM

Stock Levels
14025 In stock
Attributes
  • Base Height
    4.0 mm
  • Minimum Compatible Hole Diameter
    11.1 mm
  • Maximum Compatible Hole Diameter
    13.3 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - ; Base Height - 12.2 mm | 0.48 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; Elastomer

POF-40059

Price Range
2.0733 RM - 1.8719 RM

Stock Levels
109531 In stock
Attributes
  • Base Height
    12.2 mm
  • Minimum Compatible Hole Diameter
    9.5 mm
  • Maximum Compatible Hole Diameter
    9.6 mm
  • Base Material
    Elastomer
  • Base Full Material
    Thermoplastic Elastomer
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 13.0 mm | 0.512 in ; Black ; PVC

049130011407

Price Range
0.4623 RM - 0.4173 RM

Stock Levels
117 In stock
Attributes
  • Base Height
    3.0 mm
  • Minimum Compatible Hole Diameter
    5.0 mm
  • Maximum Compatible Hole Diameter
    5.0 mm
  • Base Material
    PVC
  • Base Full Material
    Polyvinyl Chloride
Push Fit Feet - Shaft Diameter 30.0 mm | 1.181 in ; Base Height - 24.0 mm | 0.945 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; PE

HA300B

Price Range
2.2934 RM - 2.0698 RM

Stock Levels
1233 In stock
Attributes
  • Base Height
    24.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Base Material
    PE
  • Base Full Material
    Polyethylene