Menu Search

Push-in Bumper Feet

In stock

Push-In Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
6.2483 RM - 6.9234 RM 528 In stock
Black
3.8214 RM - 4.2342 RM 1010 In stock
Black
7.4898 RM - 8.299 RM 1010 In stock
Black
3.1651 RM - 3.5069 RM 10 In stock
Black
14.3372 RM - 15.8864 RM 30 In stock
Black
8.7676 RM - 9.7146 RM 134250 In stock
Black
3.5925 RM - 3.9804 RM 18 In stock
Black
10.559 RM - 11.6997 RM 5430 In stock
Black
5.9873 RM - 6.6345 RM 7218 In stock
Black
1.5571 RM - 1.7253 RM Request the lead time here
Black
Push Fit Feet - ; ; ; Black ;

HIR200-20B

Price Range
6.9234 RM - 6.2483 RM

Stock Levels
528 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIT400200-RB

Price Range
4.2342 RM - 3.8214 RM

Stock Levels
1010 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIT500300-RB

Price Range
8.299 RM - 7.4898 RM

Stock Levels
1010 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HITF400200-RB

Price Range
3.5069 RM - 3.1651 RM

Stock Levels
10 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 - 40.0 mm
  • Maximum Compatible Hole Diameter
    40.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIR380-20B

Price Range
15.8864 RM - 14.3372 RM

Stock Levels
30 In stock
Attributes
  • Compatible Hole Diameter Range
    38.0 mm
  • Maximum Compatible Hole Diameter
    38.0 mm
  • Minimum Compatible Hole Diameter
    38.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIT500250-RB

Price Range
9.7146 RM - 8.7676 RM

Stock Levels
134250 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Maximum Compatible Hole Diameter
    50.0 mm
  • Minimum Compatible Hole Diameter
    25.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIS200-RB

Price Range
3.9804 RM - 3.5925 RM

Stock Levels
18 In stock
Attributes
  • Compatible Hole Diameter Range
    20.0 mm
  • Maximum Compatible Hole Diameter
    20.0 mm
  • Minimum Compatible Hole Diameter
    20.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIR320-15B

Price Range
11.6997 RM - 10.559 RM

Stock Levels
5430 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - ; ; ; Black ;

HIS300-RBKNP

Price Range
6.6345 RM - 5.9873 RM

Stock Levels
7218 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Maximum Compatible Hole Diameter
    30.0 mm
  • Minimum Compatible Hole Diameter
    30.0 mm
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
Push Fit Feet - Base Height - 12.0 mm | 0.472 in ; ; Colour - Black ;

1347534

Price Range
1.7253 RM - 1.5571 RM

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.0 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Maximum Compatible Hole Diameter
    9.5 mm
  • Minimum Compatible Hole Diameter
    9.5 mm
  • Overall Height
    17.0 mm