These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | View | |
---|---|---|---|---|---|
2.9395 RM - 3.257 RM | 240 In stock |
|
1.744 in
44.3 mm
|
||
551846 | 0.8055 RM - 0.8925 RM | 846 In stock |
|
1.134 in
28.8 mm
|
|
0.8598 RM - 0.9526 RM | 17450 In stock |
|
1.252 in
31.8 mm
|
||
3.8647 RM - 4.2826 RM | 15229 In stock |
|
1.969 in
50.0 mm
|
||
1.4295 RM - 1.5842 RM | 16515 In stock |
|
1.539 in
39.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue