Menu Search

Push In Full Face Flange Protectors

In stock

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Cylinder Diameter Fin Diameter Outside Diameter Compatible Nominal Pipe Sizes (All) Overall Height View
2.5683 RM - 2.8455 RM 50519 In stock
23.0 mm
39.0 mm
136.0 mm
DN 32, 1 1/4
32.0 mm
9.0614 RM - 10.0402 RM 6363 In stock
110.0 mm
134.0 mm
246.0 mm
DN 125, 5"
46.0 mm
27.7631 RM - 30.7622 RM 41580 In stock
186.0 mm
210.0 mm
336.0 mm
DN 200, 8"
52.0 mm
552069 2.0535 RM - 2.2753 RM 82548 In stock
13.0 mm
24.0 mm
100.0 mm
DN 20, 3/4
21.0 mm
552073 6.1575 RM - 6.8229 RM 83481 In stock
40.0 mm
56.5 mm
160.0 mm
DN 50, 2"
32.0 mm
1.1592 RM - 1.2841 RM 118009 In stock
8.5 mm
19.0 mm
90.0 mm
DN 15, 1/2
21.0 mm
83.7359 RM - 92.7814 RM 8752 In stock
284.0 mm
319.0 mm
450.0 mm
DN 300, 12"
48.5 mm
7.8922 RM - 8.745 RM 79727 In stock
66.0 mm
85.5 mm
196.0 mm
DN 80, 3"
36.0 mm
14.8324 RM - 16.4352 RM 47055 In stock
139.0 mm
163.0 mm
280.0 mm
DN 150, 6"
50.0 mm
5.2907 RM - 5.8621 RM 22090 In stock
53.0 mm
72.5 mm
180.0 mm
DN 65, 2 1/2
36.0 mm
32.5769 RM - 36.0966 RM 14472 In stock
237.0 mm
263.0 mm
403.0 mm
DN 250, 10"
52.0 mm
4.7577 RM - 5.272 RM 135990 In stock
18.0 mm
30.0 mm
110.0 mm
DN 25, 1"
25.0 mm
5.0379 RM - 5.5819 RM 70600 In stock
30.0 mm
45.5 mm
146.0 mm
DN 40, 1 1/2
32.0 mm
8.0043 RM - 8.8693 RM 49704 In stock
86.0 mm
110.0 mm
216.0 mm
DN 100, 4"
46.0 mm
1.3034 RM - 1.4441 RM 16035 In stock
6.8 mm
14.2 mm
86.0 mm
DN 10, 3/8
21.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 32 1 1/4; Class Pressure Rating - 150; Yellow; LDPE

552071

Price Range
2.8455 RM - 2.5683 RM

Stock Levels
50519 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 32, 1 1/4
  • Cylinder Diameter
    23.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 125 5"; Class Pressure Rating - 150; Yellow; LDPE

552077

Price Range
10.0402 RM - 9.0614 RM

Stock Levels
6363 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 125, 5"
  • Cylinder Diameter
    110.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 200 8"; Class Pressure Rating - 150; Yellow; LDPE

552079

Price Range
30.7622 RM - 27.7631 RM

Stock Levels
41580 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 200, 8"
  • Cylinder Diameter
    186.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 20 3/4; Class Pressure Rating - 150; Yellow; LDPE

552069

Price Range
2.2753 RM - 2.0535 RM

Stock Levels
82548 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 20, 3/4
  • Cylinder Diameter
    13.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 50 2"; Class Pressure Rating - 150; Yellow; LDPE

552073

Price Range
6.8229 RM - 6.1575 RM

Stock Levels
83481 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 50, 2"
  • Cylinder Diameter
    40.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 15 1/2; Class Pressure Rating - 150; Yellow; LDPE

552068

Price Range
1.2841 RM - 1.1592 RM

Stock Levels
118009 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 15, 1/2
  • Cylinder Diameter
    8.5 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 30012"; Class Pressure Rating - 150; Yellow; LDPE

1258269

Price Range
92.7814 RM - 83.7359 RM

Stock Levels
8752 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 300, 12"
  • Cylinder Diameter
    284.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 80 3"; Class Pressure Rating - 150; Yellow; LDPE

552075

Price Range
8.745 RM - 7.8922 RM

Stock Levels
79727 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 80, 3"
  • Cylinder Diameter
    66.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 150 6"; Class Pressure Rating - 150; Yellow; LDPE

552078

Price Range
16.4352 RM - 14.8324 RM

Stock Levels
47055 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 150, 6"
  • Cylinder Diameter
    139.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 65 2 1/2; Class Pressure Rating - 150; Yellow; LDPE

552074

Price Range
5.8621 RM - 5.2907 RM

Stock Levels
22090 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 65, 2 1/2
  • Cylinder Diameter
    53.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 250 10"; Class Pressure Rating - 150; Yellow; LDPE

552080

Price Range
36.0966 RM - 32.5769 RM

Stock Levels
14472 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 250, 10"
  • Cylinder Diameter
    237.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 25 1"; Class Pressure Rating - 150; Yellow; LDPE

552070

Price Range
5.272 RM - 4.7577 RM

Stock Levels
135990 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 25, 1"
  • Cylinder Diameter
    18.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 40 1 1/2; Class Pressure Rating - 150; Yellow; LDPE

552072

Price Range
5.5819 RM - 5.0379 RM

Stock Levels
70600 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 40, 1 1/2
  • Cylinder Diameter
    30.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 100 4"; Class Pressure Rating - 150; Yellow; LDPE

552076

Price Range
8.8693 RM - 8.0043 RM

Stock Levels
49704 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 100, 4"
  • Cylinder Diameter
    86.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 10 3/8; Class Pressure Rating - 150; Yellow; LDPE

552067

Price Range
1.4441 RM - 1.3034 RM

Stock Levels
16035 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 10, 3/8
  • Cylinder Diameter
    6.8 mm