Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.692 RM - 0.7667 RM | 29374 In stock |
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| 0.0346 RM - 0.0389 RM | 212594 In stock |
|
Natural
|
LDPE - PIR
|
|
0.201 in
5.1 mm
|
||
| 0.1117 RM - 0.1226 RM | 123218 In stock |
|
Natural
|
LDPE - PIR
|
|
0.173 in
4.4 mm
|
||
| 0.8232 RM - 0.9124 RM | 2000 In stock |
|
Natural
|
LDPE - PIR
|
|
1.512 in
38.4 mm
|
||
| 12787 | 0.1323 RM - 0.1463 RM | 5213 In stock |
|
Natural
|
LDPE - PIR
|
|
0.539 in
13.7 mm
|
|
| 12.0262 RM - 13.3253 RM | 20212 In stock |
|
Natural
|
LDPE
|
|
4.398 in
111.7 mm
|
||
| 0.5865 RM - 0.649 RM | 413551 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| 0.1851 RM - 0.2052 RM | 5003 In stock |
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
| 3.5567 RM - 3.941 RM | 50349 In stock |
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
||
| 0.4996 RM - 0.5536 RM | 102283 In stock |
|
Natural
|
LDPE - PIR
|
|
0.921 in
23.4 mm
|
||
| 0.1718 RM - 0.1906 RM | 36 In stock |
|
Blue
|
LDPE - PIR
|
|
0.563 in
14.3 mm
|
||
| 10.7709 RM - 11.9345 RM | 267 In stock |
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
| 1.3531 RM - 1.4994 RM | 51 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| 0.4857 RM - 0.5379 RM | 635839 In stock |
|
White
|
LDPE
|
|
0.89 in
22.6 mm
|
||
| 0.3193 RM - 0.3533 RM | 507943 In stock |
|
Natural
|
LDPE - PIR
|
|
0.606 in
15.4 mm
|
||
| 0.3005 RM - 0.3327 RM | 104096 In stock |
|
Natural
|
LDPE
|
|
0.52 in
13.2 mm
|
||
| 0.3096 RM - 0.343 RM | 292880 In stock |
|
Natural
|
LDPE - PIR
|
|
0.547 in
13.9 mm
|
||
| 0.9385 RM - 1.0399 RM | 27300 In stock |
|
Natural
|
LDPE
|
|
1.339 in
34.0 mm
|
||
| 0.3557 RM - 0.3946 RM | 247765 In stock |
|
Natural
|
LDPE - PIR
|
|
0.772 in
19.6 mm
|
||
| 1.4326 RM - 1.5875 RM | 14544 In stock |
|
Natural
|
LDPE
|
|
2.185 in
55.5 mm