Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
0.1718 RM - 0.1906 RM 36 In stock
Blue
LDPE - PIR
14.3 mm
10.7709 RM - 11.9345 RM 267 In stock
Natural
LDPE
98.8 mm
1.3531 RM - 1.4994 RM 51 In stock
Natural
LDPE
35.5 mm
0.1827 RM - 0.2028 RM 776544 In stock
Natural
LDPE - PIR
14.4 mm
0.3375 RM - 0.374 RM 401634 In stock
Natural
LDPE - PIR
18.7 mm
0.386 RM - 0.428 RM Request the lead time here
Yellow
LDPE
14.2 mm
0.2707 RM - 0.2998 RM 10000 In stock
Yellow
LDPE
12.6 mm
0.3661 RM - 0.4055 RM Request the lead time here
Yellow
LDPE
9.7 mm
0.3114 RM - 0.3448 RM Request the lead time here
Yellow
LDPE
6.7 mm
1.381 RM - 1.5304 RM Request the lead time here
Yellow
LDPE
30.9 mm
0.5045 RM - 0.5591 RM Request the lead time here
Yellow
LDPE
24.7 mm
0.9755 RM - 1.0812 RM Request the lead time here
Yellow
LDPE
5.2 mm
0.8401 RM - 0.9306 RM Request the lead time here
Yellow
LDPE
23.4 mm
0.2586 RM - 0.2865 RM Request the lead time here
Yellow
LDPE
18.6 mm
1.6925 RM - 1.8751 RM Request the lead time here
Yellow
LDPE
38.7 mm
0.1992 RM - 0.2204 RM Request the lead time here
Yellow
LDPE
8.2 mm
1.1407 RM - 1.2639 RM Request the lead time here
Yellow
LDPE
27.7 mm
0.3187 RM - 0.3533 RM Request the lead time here
Yellow
LDPE
15.5 mm
1.2147 RM - 1.3459 RM Request the lead time here
Yellow
LDPE
29.5 mm
3.0444 RM - 3.3733 RM 800 In stock
Yellow
LDPE
45.1 mm
  • of 8
Snap Fit Plug UNF 5/8 in x 18 UNF/JIC 14.3 mm Blue LDPE - PIR

12515

Price Range
0.1906 RM - 0.1718 RM

Stock Levels
36 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    23.7 mm
  • Fitting Diameter
    14.3 mm
Push-In Plug - ; Fitting Diameter 98.8 mm | 3.89 in ; Fitting Height 17.4 mm | 0.685 in

465699

Price Range
11.9345 RM - 10.7709 RM

Stock Levels
267 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    98.8 mm
Push-In Plug 35.5 mm 14.5 mm 47.0 mm LDPE Natural

055035600003

Price Range
1.4994 RM - 1.3531 RM

Stock Levels
51 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    35.5 mm
Push-In Plug 11.3 mm 5.5 mm 14.4 mm LDPE - PIR Natural

1255331

Price Range
0.2028 RM - 0.1827 RM

Stock Levels
776544 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.4 mm
Push-In Plug 13.3 mm 7.0 mm 18.7 mm LDPE - PIR Natural

1287226

Price Range
0.374 RM - 0.3375 RM

Stock Levels
401634 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
SAE Thread Plug - ; Fitting Diameter 14.2 mm | 0.558 in ;

I5/8A

Price Range
0.428 RM - 0.386 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    14.2 mm
SAE Thread Plug - ; Fitting Diameter 12.6 mm | 0.495 in ;

I9/16A

Price Range
0.2998 RM - 0.2707 RM

Stock Levels
10000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    12.6 mm
SAE Thread Plug - ; Fitting Diameter 9.7 mm | 0.380 in ;

I7/16A

Price Range
0.4055 RM - 0.3661 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    9.7 mm
SAE Thread Plug - ; Fitting Diameter 6.7 mm | 0.262 in ;

I5/16A

Price Range
0.3448 RM - 0.3114 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    6.7 mm
SAE Thread Plug - ; Fitting Diameter 30.9 mm | 1.215 in ;

I1-5/16A

Price Range
1.5304 RM - 1.381 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    30.9 mm
SAE Thread Plug - ; Fitting Diameter 24.7 mm | 0.972 in ;

I1-1/16A

Price Range
0.5591 RM - 0.5045 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    24.7 mm
SAE Thread Plug - ; Fitting Diameter 5.2 mm | 0.206 in ;

I1/4A

Price Range
1.0812 RM - 0.9755 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    5.2 mm
SAE Thread Plug - ; Fitting Diameter 23.4 mm | 0.922 in ;

I1A

Price Range
0.9306 RM - 0.8401 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    23.4 mm
SAE Thread Plug - ; Fitting Diameter 18.6 mm | 0.732 in ;

I13/16A

Price Range
0.2865 RM - 0.2586 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    18.6 mm
SAE Thread Plug - ; Fitting Diameter 38.7 mm | 1.525 in ;

I1-5/8A

Price Range
1.8751 RM - 1.6925 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    38.7 mm
SAE Thread Plug - ; Fitting Diameter 8.2 mm | 0.324 in ;

I3/8A

Price Range
0.2204 RM - 0.1992 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    8.2 mm
SAE Thread Plug - ; Fitting Diameter 27.7 mm | 1.090 in ;

I1-3/16A

Price Range
1.2639 RM - 1.1407 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    27.7 mm
SAE Thread Plug - ; Fitting Diameter 15.5 mm | 0.610 in ;

I11/16A

Price Range
0.3533 RM - 0.3187 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    15.5 mm
SAE Thread Plug - ; Fitting Diameter 29.5 mm | 1.160 in ;

I1-1/4A

Price Range
1.3459 RM - 1.2147 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    29.5 mm
SAE Thread Plug - ; Fitting Diameter 45.1 mm | 1.775 in ;

I1-7/8A

Price Range
3.3733 RM - 3.0444 RM

Stock Levels
800 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    45.1 mm