Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.3606 RM - 0.3995 RM | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.676 in
17.2 mm
|
||
| 7.5608 RM - 8.3784 RM | 48820 In stock |
|
Natural
|
LDPE
|
|
3.642 in
92.5 mm
|
||
| 0.3473 RM - 0.3849 RM | 5000 In stock |
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| 0.4711 RM - 0.5221 RM | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.798 in
20.3 mm
|
||
| 0.5075 RM - 0.5621 RM | 11290 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| 1258454 | 0.7248 RM - 0.8031 RM | 75010 In stock |
|
Natural
|
LDPE - PIR
|
|
1.941 in
49.3 mm
|
|
| 0.2356 RM - 0.2617 RM | 697077 In stock |
|
Natural
|
LDPE - PIR
|
|
0.248 in
6.3 mm
|
||
| 0.3806 RM - 0.4226 RM | 165514 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| 0.3624 RM - 0.4019 RM | 420840 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| 0.7254 RM - 0.8031 RM | 117981 In stock |
|
Natural
|
LDPE - PIR
|
|
1.37 in
34.8 mm
|
||
| 0.9706 RM - 1.0757 RM | 100 In stock |
|
Natural
|
LDPE
|
|
1.555 in
39.5 mm
|
||
| 0.2531 RM - 0.2805 RM | 884900 In stock |
|
Natural
|
LDPE - PIR
|
|
0.315 in
8.0 mm
|
||
| 0.0728 RM - 0.0807 RM | 146826 In stock |
|
Natural
|
LDPE - PIR
|
|
0.106 in
2.7 mm
|
||
| 0.2253 RM - 0.2495 RM | 501400 In stock |
|
Natural
|
LDPE - PIR
|
|
0.236 in
6.0 mm
|
||
| 0.7703 RM - 0.8535 RM | Request the lead time here |
|
Natural
|
LDPE
|
|
1.228 in
31.2 mm
|
||
| 1.4047 RM - 1.5565 RM | 8224 In stock |
|
Natural
|
LDPE
|
|
1.803 in
45.8 mm
|
||
| 0.3096 RM - 0.343 RM | 292880 In stock |
|
Natural
|
LDPE - PIR
|
|
0.547 in
13.9 mm
|
||
| 0.9385 RM - 1.0399 RM | 27300 In stock |
|
Natural
|
LDPE
|
|
1.339 in
34.0 mm
|
||
| 0.3278 RM - 0.3642 RM | 6450 In stock |
|
Natural
|
LDPE - PIR
|
|
0.626 in
15.9 mm
|
||
| 0.3005 RM - 0.3327 RM | 104096 In stock |
|
Natural
|
LDPE
|
|
0.52 in
13.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue