Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
0.9943 RM - 1.1012 RM 9248 In stock
Natural
LDPE
42.2 mm
3.0753 RM - 3.4067 RM 30514 In stock
Natural
LDPE
70.0 mm
0.2623 RM - 0.2908 RM 16416 In stock
Natural
LDPE - PIR
8.5 mm
0.244 RM - 0.2707 RM 224430 In stock
Natural
LDPE - PIR
7.5 mm
0.3557 RM - 0.3946 RM 247765 In stock
Natural
LDPE - PIR
19.6 mm
1.4326 RM - 1.5875 RM 14544 In stock
Natural
LDPE
55.5 mm
1.5359 RM - 1.7022 RM Request the lead time here
Natural
LDPE
58.0 mm
3.0498 RM - 3.3795 RM 8490 In stock
Natural
LDPE
61.0 mm
0.6811 RM - 0.7545 RM 500 In stock
Natural
LDPE
26.0 mm
0.4857 RM - 0.5379 RM 635839 In stock
White
LDPE
22.6 mm
0.3193 RM - 0.3533 RM 507943 In stock
Natural
LDPE - PIR
15.4 mm
0.2343 RM - 0.2598 RM 460020 In stock
Natural
LDPE - PIR
7.2 mm
0.3375 RM - 0.374 RM 675 In stock
Natural
LDPE - PIR
17.0 mm
0.0614 RM - 0.068 RM Request the lead time here
Natural
LDPE - PIR
2.6 mm
0.2816 RM - 0.312 RM 280325 In stock
Natural
LDPE - PIR
11.9 mm
1.1704 RM - 1.2973 RM Request the lead time here
Natural
LDPE
45.3 mm
0.2914 RM - 0.3223 RM 1025670 In stock
Natural
LDPE - PIR
12.8 mm
0.3466 RM - 0.3843 RM 13230 In stock
Natural
LDPE
17.4 mm
  • of 8
Flanged Barrel Plugs 42.0 mm 12.8 mm 44.5 mm LDPE Natural

055042000003

Price Range
1.1012 RM - 0.9943 RM

Stock Levels
9248 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    42.2 mm
Flanged Barrel Plugs 70.0 mm 18.0 mm 80.0 mm LDPE Natural

055070000003

Price Range
3.4067 RM - 3.0753 RM

Stock Levels
30514 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    70.0 mm
Flanged Barrel Plugs 8.5 mm 4.0 mm 12.0 mm LDPE - PIR Natural

055008400003

Price Range
0.2908 RM - 0.2623 RM

Stock Levels
16416 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    8.5 mm
Push-In Plug 7.5 mm 4.5 mm 10.7 mm LDPE - PIR Natural

055007500003

Price Range
0.2707 RM - 0.244 RM

Stock Levels
224430 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    7.5 mm
Flanged Barrel Plugs 19.6 mm 9.3 mm 25.5 mm LDPE - PIR Natural

055019600003

Price Range
0.3946 RM - 0.3557 RM

Stock Levels
247765 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    19.6 mm
Flanged Barrel Plugs 55.5 mm 15.6 mm 58.6 mm LDPE Natural

055055500003

Price Range
1.5875 RM - 1.4326 RM

Stock Levels
14544 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    55.5 mm
Flanged Barrel Plugs 57.2 mm 19.8 mm 62.3 mm LDPE Natural

055058000003

Price Range
1.7022 RM - 1.5359 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    58.0 mm
Flanged Barrel Plugs 61.5 mm 20.0 mm 74.7 mm LDPE Natural

055061500003

Price Range
3.3795 RM - 3.0498 RM

Stock Levels
8490 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    61.0 mm
Flanged Barrel Plugs 26.0 mm 12.0 mm 31.5 mm LDPE Natural

055026000003

Price Range
0.7545 RM - 0.6811 RM

Stock Levels
500 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    26.0 mm
Flanged Barrel Plugs 22.6 mm 9.0 mm 29.0 mm LDPE White

055022300003

Price Range
0.5379 RM - 0.4857 RM

Stock Levels
635839 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Fitting Diameter
    22.6 mm
Push-In Plug 15.4 mm 8.5 mm 19.0 mm LDPE - PIR Natural

055015400003

Price Range
0.3533 RM - 0.3193 RM

Stock Levels
507943 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    15.4 mm
Push-In Plug 7.2 mm 6.5 mm 11.0 mm LDPE - PIR Natural

055007000003

Price Range
0.2598 RM - 0.2343 RM

Stock Levels
460020 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    7.2 mm
Push-In Plug 17.0 mm 9.0 mm 19.5 mm LDPE - PIR Natural

055016800003

Price Range
0.374 RM - 0.3375 RM

Stock Levels
675 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.0 mm
Flanged Barrel Plugs 2.6 mm 4.0 mm 12.0 mm LDPE - PIR Natural

055002500003

Price Range
0.068 RM - 0.0614 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    2.6 mm
Flanged Barrel Plugs 11.9 mm 8.0 mm 14.8 mm LDPE - PIR Natural

055011900003

Price Range
0.312 RM - 0.2816 RM

Stock Levels
280325 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    11.9 mm
Flanged Barrel Plugs 45.5 mm 16.0 mm 51.0 mm LDPE Natural

055045500003

Price Range
1.2973 RM - 1.1704 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    45.3 mm
Push-In Plug 12.8 mm 9.0 mm 17.5 mm LDPE - PIR Natural

055012500003

Price Range
0.3223 RM - 0.2914 RM

Stock Levels
1025670 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.8 mm
Flanged Barrel Plugs 17.4 mm 9.5 mm 23.0 mm LDPE Natural

055017200003

Price Range
0.3843 RM - 0.3466 RM

Stock Levels
13230 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.4 mm