Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
2.319 RM - 2.5694 RM 1918 In stock
7.0 mm
Translucent
PP
30.0 mm
34.8 mm
25.0 mm
Type 1
0.6473 RM - 1.2555 RM 1040 In stock
6.0 mm
Translucent
PP
17.8 mm
15.5 mm
8.9 mm
Type 1
0.7471 RM - 0.8277 RM 33125 In stock
4.8 mm
Translucent
PP
11.0 mm
17.3 mm
13.0 mm
Type 1
0.6969 RM - 1.3518 RM 68 In stock
6.0 mm
Translucent
PP
17.8 mm
20.4 mm
12.0 mm
Type 1
Request the lead time here
7.0 mm
Natural
Nylon
19.0 mm
27.2 mm
20.0 mm
Type 3
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.0 - 25.0 mm | 0.079 - 0.984 in;Translucent;PP

495227

Price Range
2.5694 RM - 2.319 RM

Stock Levels
1918 In stock
Attributes
  • Anchor Length
    34.8 mm
  • Head Diameter
    30.0 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    7.0 mm
  • Compatible Panel Thickness Range
    2.0 - 25.0 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Translucent;PP

495223

Price Range
1.2555 RM - 0.6473 RM

Stock Levels
1040 In stock
Attributes
  • Anchor Length
    15.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.4 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.3 - 8.9 mm
Barbed Rivet -; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Translucent;PP

495222

Price Range
0.8277 RM - 0.7471 RM

Stock Levels
33125 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.5 - 12.0 mm | 0.098 - 0.472 in;Translucent;PP

495221

Price Range
1.3518 RM - 0.6969 RM

Stock Levels
68 In stock
Attributes
  • Anchor Length
    20.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.5 - 12.0 mm
Barbed Rivet -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 0.7 - 20.0 mm | 0.028 - 0.787 in;Natural;Nylon

1941045


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    27.2 mm
  • Head Diameter
    19.0 mm
  • Head Height
    1.5 mm
  • Compatible Panel Thickness Range
    0.7 - 20.0 mm
  • Overall Height
    28.7 mm