Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.1465 RM - 0.1617 RM | 428 In stock |
|
Natural
|
Acetal
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| 0.136 RM - 0.1512 RM | 68238 In stock |
|
Natural
|
Acetal
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 0.3782 RM - 0.4185 RM | 797746 In stock |
|
Natural
|
Acetal
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
||
| 0.1751 RM - 0.1932 RM | 1006 In stock |
|
Natural
|
Acetal
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
||
| 0.1774 RM - 0.1967 RM | 3166 In stock |
|
Natural
|
Acetal
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
||
| 0.1833 RM - 0.2031 RM | 1082 In stock |
|
Natural
|
Acetal
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
0.276 in
7.0 mm
|
||
| DF-137-010 | 0.436 RM - 0.4827 RM | 27956 In stock |
|
Natural
|
Acetal
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.177 in
4.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue