Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Material Head Diameter Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
0.1097 RM - 0.122 RM 4030044 In stock
3.9 mm
Black
POM
9.0 mm
1.0 mm
5.0 mm
0.0432 RM - 0.0473 RM 126242 In stock
3.2 mm
Black
POM
8.0 mm
1.0 mm
4.5 mm
0.1325 RM - 0.1465 RM 28586 In stock
5.5 mm
Black
POM
12.0 mm
6.0 mm
9.0 mm
0.1284 RM - 0.1424 RM 144020 In stock
4.7 mm
Natural
POM
10.0 mm
1.0 mm
5.5 mm
0.1074 RM - 0.1191 RM 22742 In stock
4.7 mm
Black
POM
10.0 mm
1.0 mm
5.5 mm
0.0922 RM - 0.1021 RM 228362 In stock
4.7 mm
Natural
POM
8.0 mm
1.0 mm
4.5 mm
0.9748 RM - 1.0793 RM 531400 In stock
6.4 mm
Black
POM
12.0 mm
1.5 mm
6.5 mm
0.1272 RM - 0.1413 RM 104818 In stock
4.7 mm
Black
POM
10.0 mm
1.0 mm
5.5 mm
0.6462 RM - 0.7162 RM 69018 In stock
7.8 mm
Black
POM
14.0 mm
1.5 mm
7.0 mm
0.1016 RM - 0.1127 RM 231474 In stock
3.3 mm
Black
POM
8.0 mm
1.0 mm
4.5 mm
0.1465 RM - 0.1623 RM 380734 In stock
6.4 mm
Natural
POM
12.0 mm
1.5 mm
6.5 mm
0.1652 RM - 0.1833 RM 138273 In stock
7.8 mm
Natural
POM
14.0 mm
1.5 mm
7.0 mm
0.0432 RM - 0.0473 RM 400019 In stock
3.2 mm
Natural
POM
8.0 mm
1.0 mm
4.5 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.9 mm | 0.154 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

137002059905

Price Range
0.122 RM - 0.1097 RM

Stock Levels
4030044 In stock
Attributes
  • Compatible Hole Diameter
    3.9 mm
  • Compatible Panel Thickness Range
    1.0 - 5.0 mm
  • Anchor Length
    14.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.6 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137000859905

Price Range
0.0473 RM - 0.0432 RM

Stock Levels
126242 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006059905

Price Range
0.1465 RM - 0.1325 RM

Stock Levels
28586 In stock
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Compatible Panel Thickness Range
    6.0 - 9.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003100005

Price Range
0.1424 RM - 0.1284 RM

Stock Levels
144020 In stock
Attributes
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003059905

Price Range
0.1191 RM - 0.1074 RM

Stock Levels
22742 In stock
Attributes
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.7 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001000005

Price Range
0.1021 RM - 0.0922 RM

Stock Levels
228362 In stock
Attributes
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

137004059905

Price Range
1.0793 RM - 0.9748 RM

Stock Levels
531400 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003159905

Price Range
0.1413 RM - 0.1272 RM

Stock Levels
104818 In stock
Attributes
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    1.0 - 5.5 mm
  • Anchor Length
    15.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005059905

Price Range
0.7162 RM - 0.6462 RM

Stock Levels
69018 In stock
Attributes
  • Compatible Hole Diameter
    7.8 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
Push-In Rivet Drive Fastener - Black; POM ; Compatible Hole Diameter 3.3 mm | 0.13 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001059905

Price Range
0.1127 RM - 0.1016 RM

Stock Levels
231474 In stock
Attributes
  • Compatible Hole Diameter
    3.3 mm
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

137004000005

Price Range
0.1623 RM - 0.1465 RM

Stock Levels
380734 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Compatible Panel Thickness Range
    1.5 - 6.5 mm
  • Anchor Length
    17.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.0 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 7.8 mm | 0.307 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005000005

Price Range
0.1833 RM - 0.1652 RM

Stock Levels
138273 In stock
Attributes
  • Compatible Hole Diameter
    7.8 mm
  • Compatible Panel Thickness Range
    1.5 - 7.0 mm
  • Anchor Length
    19.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.4 mm
Push-In Rivet Drive Fastener - Natural; POM ; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137000800005

Price Range
0.0473 RM - 0.0432 RM

Stock Levels
400019 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Compatible Panel Thickness Range
    1.0 - 4.5 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm