Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
34009504002 | 300.6913 RM - 333.1754 RM | 1 In stock |
0.079 in
2.0 mm
|
Grey
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
34009530001 | 411.2388 RM - 455.666 RM | 3784 In stock |
0.157 in
4.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
|
261.3563 RM - 289.5922 RM | 55 In stock |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
34009590001 | 307.8486 RM - 341.1067 RM | 2454 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
300.6913 RM - 333.176 RM | 92 In stock |
0.059 in
1.5 mm
|
Grey
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
398.8165 RM - 441.9023 RM | 39 In stock |
0.118 in
3.0 mm
|
Black
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
490.8339 RM - 543.8601 RM | 65 In stock |
0.079 in
2.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
318.8887 RM - 353.3393 RM | 1192 In stock |
0.079 in
2.0 mm
|
Black
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
34009516001 | 719.0139 RM - 796.691 RM | 214 In stock |
0.118 in
3.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
316.3794 RM - 350.5585 RM | 85 In stock |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
322.7989 RM - 357.6715 RM | 1278 In stock |
0.118 in
3.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
34009504003 | 300.6931 RM - 333.1771 RM | 1581 In stock |
0.079 in
2.0 mm
|
White
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
251.8788 RM - 279.0897 RM | 273 In stock |
0.118 in
3.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
322.7989 RM - 357.6715 RM | 1001 In stock |
0.118 in
3.0 mm
|
White
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
612.125 RM - 678.2547 RM | 121 In stock |
0.118 in
3.0 mm
|
White
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
16 In stock |
0.079 in
2.0 mm
|
Grey
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
|||
337.4708 RM - 373.9293 RM | 45 In stock |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
|||
302.6239 RM - 335.317 RM | 117 In stock |
0.315 in
8.0 mm
|
White
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
612.125 RM - 678.2547 RM | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue