Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
316.3794 RM - 350.5585 RM | 85 In stock |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
322.7989 RM - 357.6715 RM | 1278 In stock |
0.118 in
3.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
612.125 RM - 678.2547 RM | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
261.3563 RM - 289.5922 RM | 55 In stock |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
322.7989 RM - 357.6715 RM | 55 In stock |
0.315 in
8.0 mm
|
Grey
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
557.5607 RM - 617.7957 RM | 217 In stock |
0.118 in
3.0 mm
|
Black
|
0.78 in
19.8 mm
|
0.598 in
15.2 mm
|
||
302.6239 RM - 335.317 RM | 57 In stock |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
490.8339 RM - 543.8601 RM | 65 In stock |
0.079 in
2.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
16 In stock |
0.079 in
2.0 mm
|
Grey
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
|||
337.4708 RM - 373.9293 RM | 45 In stock |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
|||
302.6239 RM - 335.317 RM | 117 In stock |
0.315 in
8.0 mm
|
White
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
34009590001 | 307.8486 RM - 341.1067 RM | 2454 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
300.6913 RM - 333.176 RM | 92 In stock |
0.059 in
1.5 mm
|
Grey
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
398.8165 RM - 441.9023 RM | 39 In stock |
0.118 in
3.0 mm
|
Black
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
377.3644 RM - 418.1312 RM | 231 In stock |
0.118 in
3.0 mm
|
Grey
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
439.271 RM - 486.7264 RM | 29 In stock |
0.315 in
8.0 mm
|
Black
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
34009504003 | 300.6931 RM - 333.1771 RM | 1581 In stock |
0.079 in
2.0 mm
|
White
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
251.8788 RM - 279.0897 RM | 273 In stock |
0.118 in
3.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
322.7989 RM - 357.6715 RM | 1001 In stock |
0.118 in
3.0 mm
|
White
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue