Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Maximum Grip | Mounting Hole Dimensions | Handle Type | Latch Material | Mounting Hole Length | Grip Range | View | |
---|---|---|---|---|---|---|---|---|---|---|
37.8477 RM - 41.9359 RM | 159 In stock |
0.795 in
20.2 mm
|
0.728 in
18.5 mm
|
|
Left Hand Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.728 in
18.5 mm
|
||
45.9483 RM - 50.9132 RM | 150 In stock |
0.795 in
20.2 mm
|
0.335 in
8.5 mm
|
|
Right Hand Knob Handle
|
Steel
|
0.874 in
22.2 mm
|
0.335 in
8.5 mm
|
||
37.8477 RM - 41.9359 RM | 538 In stock |
0.795 in
20.2 mm
|
0.571 in
14.5 mm
|
|
Right Hand Knob Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.571 in
14.5 mm
|
||
32.7841 RM - 36.3254 RM | 59 In stock |
0.795 in
20.2 mm
|
1.122 in
28.5 mm
|
|
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
1.122 in
28.5 mm
|
||
30.7341 RM - 34.0536 RM | 12 In stock |
0.795 in
20.2 mm
|
1.043 in
26.5 mm
|
|
Left Hand Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
1.043 in
26.5 mm
|
||
32.7841 RM - 36.3254 RM | 60 In stock |
0.795 in
20.2 mm
|
1.043 in
26.5 mm
|
|
Right Hand Knob Handle
|
Steel
|
0.874 in
22.2 mm
|
1.043 in
26.5 mm
|
||
37.8477 RM - 41.9359 RM | 60 In stock |
0.795 in
20.2 mm
|
0.335 in
8.5 mm
|
|
Left Hand Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.335 in
8.5 mm
|
||
37.8477 RM - 41.9359 RM | 20 In stock |
0.795 in
20.2 mm
|
0.571 in
14.5 mm
|
|
Left Hand Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.571 in
14.5 mm
|
||
37.8477 RM - 41.9359 RM | 185 In stock |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
|
Right Hand Knob Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.965 in
24.5 mm
|
||
45.9483 RM - 50.9132 RM | 80 In stock |
0.795 in
20.2 mm
|
0.728 in
18.5 mm
|
|
Right Hand Knob Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.728 in
18.5 mm
|
||
37.8477 RM - 41.9359 RM | 55 In stock |
0.795 in
20.2 mm
|
1.122 in
28.5 mm
|
|
Right Hand Knob Handle
|
Steel
|
0.874 in
22.2 mm
|
1.122 in
28.5 mm
|
||
262134002E | 37.8477 RM - 41.9359 RM | 46 In stock |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
|
Left Hand Handle
|
Die Cast Zinc Alloy
|
0.874 in
22.2 mm
|
0.965 in
24.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue