Quantity | Unit price |
---|
Cam Material | Die Cast Zinc Alloy |
---|---|
Housing Material | Nylon |
Latch Material | Die Cast Zinc Alloy |
Material | Die Cast Zinc Alloy |
Certification | IP54 |
Grip Length | 18.5 mm |
Grip Length | 0.728 in |
Grip Range | 0.728 in |
Grip Range | 18.5 mm |
Knob Length | 1.772 in |
Knob Length | 45 mm |
Maximum Grip | 18.5 mm |
Maximum Grip | 0.728 in |
Key Type | 8.0 mm Square Key |
Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue