Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Maximum Grip Knob Height Latch Material Finish View
27 In stock
22.5 mm
40.0 mm
Polyamide
No Finish
634 In stock
24.5 mm
40.0 mm
Polyamide
No Finish
3 In stock
18.5 mm
40.0 mm
Polyamide
No Finish
Wing Knob - 22.5 mm; ; Polyamide; Black

0622092E


Stock Levels
27 In stock
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Finish
    No Finish
  • Handle Type
    Wing Knob Handle
  • Key Type
    No Key
Wing Knob - 24.5 mm; ; Polyamide; Black

0622091E


Stock Levels
634 In stock
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Finish
    No Finish
  • Handle Type
    Wing Knob Handle
  • Key Type
    No Key
Wing Knob - 18.5 mm; ; Polyamide; Black

0622093E


Stock Levels
3 In stock
Attributes
  • Cam Material
    Polyamide
  • Colour
    Black
  • Finish
    No Finish
  • Handle Type
    Wing Knob Handle
  • Key Type
    No Key