Menu Search

Quarter Turn Locks - Easy Fixing

In stock

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Cam Length Finish Head Diameter Cam Material Key Type View
13.1992 RM - 13.8938 RM 717 In stock
40.0 mm
30.0 mm
PA
Turn Latch Cranked Key
13.487 RM - 14.1962 RM 1212 In stock
40.0 mm
30.0 mm
PA
Turn Latch Key
13.7794 RM - 14.5044 RM 2 In stock
40.0 mm
30.0 mm
PA
Turn Latch Key
13.194 RM - 13.888 RM Request the lead time here
40.0 mm
30.0 mm
PA
Turn Latch Key
13.4893 RM - 14.1997 RM 134 In stock
40.0 mm
30.0 mm
PA
Turn Latch Straight Key
Quarter Turn Latch Turn Latch Cranked Key; Maximum Grip - 13.5 mm | 0.531 in; PA

497581

Price Range
13.8938 RM - 13.1992 RM

Stock Levels
717 In stock
Attributes
  • Cam Material
    PA
  • Colour
    Black
  • Handle Type
    Wing Handle
  • Latch Material
    PA
  • Material
    PA
Quarter Turn Latch Turn Latch Key; Maximum Grip - 18.0 mm | 0.709 in; PA

497580

Price Range
14.1962 RM - 13.487 RM

Stock Levels
1212 In stock
Attributes
  • Cam Material
    PA
  • Colour
    Black
  • Handle Type
    Wing Handle
  • Latch Material
    PA
  • Material
    PA
Quarter Turn Latch Turn Latch Key; Maximum Grip - 25.0 mm | 0.984 in; PA

497583

Price Range
14.5044 RM - 13.7794 RM

Stock Levels
2 In stock
Attributes
  • Cam Material
    PA
  • Colour
    Black
  • Handle Type
    Wing Handle
  • Latch Material
    PA
  • Material
    PA
Quarter Turn Latch Turn Latch Key; Maximum Grip - 13.5 mm | 0.531 in; PA

497579

Price Range
13.888 RM - 13.194 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    PA
  • Colour
    Black
  • Handle Type
    Wing Handle
  • Latch Material
    PA
  • Material
    PA
Quarter Turn Latch Turn Latch Straight Key; Maximum Grip - 18.0 mm | 0.709 in; PA

497582

Price Range
14.1997 RM - 13.4893 RM

Stock Levels
134 In stock
Attributes
  • Cam Material
    PA
  • Colour
    Black
  • Handle Type
    Wing Handle
  • Latch Material
    PA
  • Material
    PA