Menu Search

Quarter Turn Locks - Secure

In stock

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Key Type Grip Range View
10 In stock
18.5 mm
Chrome Plated
Keyed Alike
18.5 mm
10 In stock
14.5 mm
Black Coated
Keyed Alike
14.5 mm
847 In stock
24.5 mm
Chrome Plated
Keyed Alike
24.5 mm
103 In stock
14.5 mm
Chrome Plated
Keyed Alike
14.5 mm
732 In stock
18.5 mm
Black Coated
Keyed Alike
18.5 mm
13310 In stock
26.5 mm
Chrome Plated
Keyed Alike
26.5 mm
646 In stock
24.5 mm
Black Coated
Keyed Alike
24.5 mm
143 In stock
26.5 mm
Black Coated
Keyed Alike
26.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 18.5 mm | 0.728 in; Natural

3611130E


Stock Levels
10 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    18.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 14.5 mm | 0.571 in; Natural

3611238E


Stock Levels
10 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    14.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 24.5 mm | 0.965 in; Natural

3611134E


Stock Levels
847 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    24.5 mm
Key Latch - Maximum Grip - 14.5 mm | 0.571 in; Key Operated Handle; Keyed Alike; Black

3611138E


Stock Levels
103 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Material
    Die Cast Zinc Alloy
  • Standards
    RoHS
  • Cam Length
    45.0 mm
Quarter Turn Latch Keyed Alike; Maximum Grip - 18.5 mm | 0.728 in; Zinc Alloy

3611230E


Stock Levels
732 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Material
    Zinc Alloy
  • Standards
    RoHS
  • Cam Length
    45.0 mm
Key Latch - Keyed Alike ; Maximum Grip - 26.5 mm | 1.043 in; Natural

3611136E


Stock Levels
13310 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 24.5 mm | 0.965 in; Natural

3611234E


Stock Levels
646 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    24.5 mm
Key Latch - Keyed Alike ; Maximum Grip - 26.5 mm | 1.043 in; Natural

3611236E


Stock Levels
143 In stock
Attributes
  • Finish
    Black Coated
  • Key Type
    Keyed Alike
  • Standards
    RoHS
  • Cam Length
    45.0 mm
  • Grip Range
    26.5 mm