Menu Search

Rectangular Inserts & Glides

In stock

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Polyethylene (PE), Low-Density Polyethylene (LDPE) and High-Density Polyethylene (HDPE)
  • Colours: Black,Grey and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Head Width Colour Material Head Length Compatible Tube Gauge View
443 In stock
25.0 mm
Black
PE
75.0 mm
143968 In stock
25.0 mm
Black
PE-HD
50.0 mm
2298 In stock
30.0 mm
Black
PE
80.0 mm
1019 In stock
25.4 mm
Black
PE
50.8 mm
1.0-3.0
5776 In stock
25.0 mm
Grey
LDPE - PIR
40.0 mm
441 In stock
50.0 mm
Black
PE
100.0 mm
4259 In stock
50.0 mm
Black
PE
75.0 mm
30 In stock
25.4 mm
Grey
LDPE - PIR
38.1 mm
1.0-3.0
210 In stock
40.0 mm
Black
PE
120.0 mm
33110 In stock
20.0 mm
Black
PE
25.0 mm
498715 30333 In stock
50.0 mm
Black
PE
90.0 mm
25069 In stock
25.0 mm
Black
PE
100.0 mm
498689 81840 In stock
50.0 mm
Black
PE
120.0 mm
2656 In stock
20.0 mm
Black
LDPE - PIR
30.0 mm
14612 In stock
15.0 mm
Black
PE
20.0 mm
155630 In stock
30.0 mm
Black
PE
40.0 mm
1.0-3.0
2337 In stock
20.0 mm
Black
PE
50.0 mm
1.0-3.0
10 In stock
15.9 mm
Grey
LDPE - PIR
34.9 mm
1.0-3.0
685 In stock
19.1 mm
Grey
LDPE - PIR
38.1 mm
1.0-3.0
3062 In stock
19.1 mm
Black
PE
38.1 mm
1.0-3.0
  • of 5
Rectangular Tube Insert - 75.0 mm; 25.0 mm; Eroded ; PE

199283


Stock Levels
443 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert - 50.0 mm; 25.0 mm; Textured ; PE-HD

498616


Stock Levels
143968 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert - 80.0 mm; 30.0 mm; Eroded ; PE

498713


Stock Levels
2298 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 50.8 mm 25.4 mm Eroded Black

111365


Stock Levels
1019 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert - 40.0 mm; 25.0 mm; Eroded ; LDPE - PIR

111701


Stock Levels
5776 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Head Height
    5.0 mm
  • Head Length
    40.0 mm
Rectangular Tube Insert - 100.0 mm; 50.0 mm; Eroded ; PE

199195


Stock Levels
441 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert Rectangular 75.0 mm 50.0 mm Eroded Black

111553


Stock Levels
4259 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert - 38.1 mm; 25.4 mm; Eroded ; LDPE - PIR

111700


Stock Levels
30 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Compatible Tube Gauge
    1.0-3.0
  • Head Height
    5.0 mm
Rectangular Tube Insert - 120.0 mm; 40.0 mm; Eroded ; PE

498696


Stock Levels
210 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert - 25.0 mm; 20.0 mm; Eroded ; PE

498700


Stock Levels
33110 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert - 90.0 mm; 50.0 mm; Eroded ; PE

498715


Stock Levels
30333 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert - 100.0 mm; 25.0 mm; Eroded ; PE

498692


Stock Levels
25069 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert - 120.0 mm; 50.0 mm; Eroded ; PE

498689


Stock Levels
81840 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Push-In Glide - Material - LDPE - PIR ; ; Black ; ; ;

10450


Stock Levels
2656 In stock
Attributes
  • Full Material
    Polyethylene
  • Colour
    Black
  • Angle
    15
  • Head Length
    30.0 mm
  • Head Width
    20.0 mm
Push-In Glide - Material - PE ; ; Black ; Rectangular ; ;

460769


Stock Levels
14612 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    No Finish
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 40.0 mm 30.0 mm Eroded Black

111362


Stock Levels
155630 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Tube Insert Rectangular 50.0 mm 20.0 mm Eroded Black

111363


Stock Levels
2337 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular
Rectangular Tube Insert - 34.9 mm; 15.9 mm; Eroded ; LDPE - PIR

111698


Stock Levels
10 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Compatible Tube Gauge
    1.0-3.0
  • Head Height
    4.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm Eroded Grey

111428


Stock Levels
685 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Grey
  • Compatible Tube Gauge
    1.0-3.0
  • Head Height
    5.0 mm
Tube Insert Rectangular 38.1 mm 19.1 mm Eroded Black

111360


Stock Levels
3062 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Shape
    Rectangular