Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| 10451 | 1.3264 RM - 1.4696 RM | 12788 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
|
| 1.2791 RM - 1.4174 RM | 4810 In stock |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| 1.7786 RM - 1.9705 RM | 83343 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| 0.4183 RM - 0.4632 RM | 1000 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
1.0-3.0
|
||
| 1.0296 RM - 1.1407 RM | 210254 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
||
| 1.0478 RM - 1.1613 RM | 9137 In stock |
0.591 in
15.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
1.0-3.0
|
||
| 0.9148 RM - 1.0138 RM | 320073 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
||
| 6.8579 RM - 7.5991 RM | 254636 In stock |
3.15 in
80.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| 0.2544 RM - 0.2816 RM | 77010 In stock |
0.394 in
10.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
||
| 0.5488 RM - 0.6083 RM | 1818 In stock |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| 2.0749 RM - 2.2989 RM | 278 In stock |
1.5 in
38.1 mm
|
Black
|
LDPE
|
3 in
76.2 mm
|
2.0-4.0
|
||
| 1.8029 RM - 1.9978 RM | 10010 In stock |
1.575 in
40.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| 17.2717 RM - 19.1378 RM | 40969 In stock |
3.937 in
100.0 mm
|
Black
|
LDPE
|
5.906 in
150.0 mm
|
|
||
| 0.6156 RM - 0.6823 RM | 7110 In stock |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| 0.4699 RM - 0.5208 RM | 2923 In stock |
0.752 in
19.1 mm
|
Black
|
LDPE
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| 0.5645 RM - 0.6259 RM | 11410 In stock |
0.752 in
19.1 mm
|
Grey
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| 0.8735 RM - 0.9682 RM | 68418 In stock |
0.984 in
25.0 mm
|
White
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| 2.1143 RM - 2.3426 RM | 52030 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
|
||
| 111364 | 0.7703 RM - 0.8535 RM | 121783 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0
|
|
| 2.1945 RM - 2.4312 RM | 69 In stock |
1.575 in
40.0 mm
|
White
|
LDPE - PIR
|
3.15 in
80.0 mm