Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
|---|---|---|---|---|---|---|---|---|
| 1.7422 RM - 1.9304 RM | 5020 In stock |
|
Black
|
Y
|
HDPE
|
|
||
| 498601 | 2.0317 RM - 2.2515 RM | 30 In stock |
|
Black
|
|
HDPE
|
|
|
| 3.0486 RM - 3.3776 RM | 99475 In stock |
|
Black
|
|
HDPE
|
|
||
| 2.3225 RM - 2.5733 RM | 19030 In stock |
|
Black
|
|
HDPE
|
|
||
| 2.1774 RM - 2.4124 RM | 30539 In stock |
|
Black
|
|
HDPE
|
|
||
| 2.6613 RM - 2.949 RM | 47068 In stock |
|
Black
|
|
HDPE
|
|
||
| 1.6943 RM - 1.877 RM | 44930 In stock |
|
Black
|
|
HDPE
|
|
||
| 1.8387 RM - 2.0373 RM | 73510 In stock |
|
Black
|
|
HDPE
|
|
||
| 2.903 RM - 3.2167 RM | 84230 In stock |
|
Black
|
|
HDPE
|
|
||
| 3.2902 RM - 3.6459 RM | 37330 In stock |
|
Black
|
|
HDPE
|
|
||
| 1.8873 RM - 2.0912 RM | 260 In stock |
|
Black
|
|
HDPE
|
|
||
| 2.903 RM - 3.2167 RM | 159230 In stock |
|
Natural
|
|
HDPE
|
|
||
| 3.4358 RM - 3.8068 RM | 86430 In stock |
|
Natural
|
|
HDPE
|
|
||
| 25.0856 RM - 27.7956 RM | 13785 In stock |
|
|
|
Aluminium Alloy
|
|
||
| 2.952 RM - 3.2708 RM | 119230 In stock |
|
Natural
|
|
HDPE
|
|
||
| 2.6133 RM - 2.8956 RM | 41020 In stock |
|
Black
|
|
HDPE
|
|
||
| 1.9359 RM - 2.1447 RM | 5900 In stock |
|
Natural
|
|
HDPE
|
|
||
| 29.0545 RM - 32.1936 RM | 485 In stock |
|
|
|
Aluminium Alloy
|
|
||
| 3.2422 RM - 3.5925 RM | 185345 In stock |
|
Natural
|
|
HDPE
|
|
||
| 26.7587 RM - 29.6495 RM | 574 In stock |
|
|
|
Aluminium Alloy