Menu Search

Rectangular Threaded Inserts & Glides

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
3.2422 RM - 3.5925 RM 185345 In stock
Natural
HDPE
2.903 RM - 3.2167 RM 159230 In stock
Natural
HDPE
2.3232 RM - 2.5733 RM 4030 In stock
Natural
HDPE
1.9359 RM - 2.1447 RM 5900 In stock
Natural
HDPE
25.0856 RM - 27.7956 RM 13785 In stock
Aluminium Alloy
26.7587 RM - 29.6495 RM 574 In stock
Aluminium Alloy
25.2082 RM - 27.9315 RM 5350 In stock
Aluminium Alloy
2.952 RM - 3.2708 RM 119230 In stock
Natural
HDPE
2.6133 RM - 2.8956 RM 41020 In stock
Black
HDPE
29.0545 RM - 32.1936 RM 485 In stock
Aluminium Alloy
1.6943 RM - 1.877 RM 44930 In stock
Black
HDPE
2.3225 RM - 2.5733 RM 19030 In stock
Black
HDPE
2.8063 RM - 3.1093 RM 32578 In stock
Black
HDPE
1.8387 RM - 2.0373 RM 73510 In stock
Black
HDPE
3.2902 RM - 3.6459 RM 37330 In stock
Black
HDPE
1.8873 RM - 2.0912 RM 260 In stock
Black
HDPE
2.6613 RM - 2.949 RM 47068 In stock
Black
HDPE
3.4358 RM - 3.8068 RM 86430 In stock
Natural
HDPE
2.5647 RM - 2.8416 RM 11420 In stock
Black
HDPE
2.903 RM - 3.2167 RM 84230 In stock
Black
HDPE
  • of 2
Threaded Insert M8 50.0 mm 25.0 mm HDPE Natural

498617

Price Range
3.5925 RM - 3.2422 RM

Stock Levels
185345 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 50.0 mm 20.0 mm HDPE Natural

498614

Price Range
3.2167 RM - 2.903 RM

Stock Levels
159230 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

498612

Price Range
2.5733 RM - 2.3232 RM

Stock Levels
4030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 35.0 mm 20.0 mm HDPE Natural

498610

Price Range
2.1447 RM - 1.9359 RM

Stock Levels
5900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 50.0 mm 30.0 mm Aluminium Alloy

PZAT500300-2M10

Price Range
27.7956 RM - 25.0856 RM

Stock Levels
13785 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

PZAT600300-2M10

Price Range
29.6495 RM - 26.7587 RM

Stock Levels
574 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M10 60.0 mm 30.0 mm Aluminium Alloy

PZAT600300-25M1

Price Range
27.9315 RM - 25.2082 RM

Stock Levels
5350 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.5 - 2.5 mm | 0.059 - 0.098 in
  • Gauge Type
    2.5
Threaded Insert M8 50.0 mm 20.0 mm HDPE Natural

498615

Price Range
3.2708 RM - 2.952 RM

Stock Levels
119230 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

499807

Price Range
2.8956 RM - 2.6133 RM

Stock Levels
41020 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 50.0 mm 25.0 mm Aluminium Alloy

PZAT500250-2M10

Price Range
32.1936 RM - 29.0545 RM

Stock Levels
485 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
  • Gauge Type
    2
Threaded Insert M8 30.0 mm 20.0 mm HDPE Black

498598

Price Range
1.877 RM - 1.6943 RM

Stock Levels
44930 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
2.5733 RM - 2.3225 RM

Stock Levels
19030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 50.0 mm 25.0 mm HDPE Black

498605

Price Range
3.1093 RM - 2.8063 RM

Stock Levels
32578 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
2.0373 RM - 1.8387 RM

Stock Levels
73510 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
3.6459 RM - 3.2902 RM

Stock Levels
37330 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

498600

Price Range
2.0912 RM - 1.8873 RM

Stock Levels
260 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 50.0 mm 25.0 mm HDPE Black

498604

Price Range
2.949 RM - 2.6613 RM

Stock Levels
47068 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Threaded Insert M8 60.0 mm 20.0 mm HDPE Natural

498618

Price Range
3.8068 RM - 3.4358 RM

Stock Levels
86430 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

499806

Price Range
2.8416 RM - 2.5647 RM

Stock Levels
11420 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 50.0 mm 30.0 mm HDPE Black

498606

Price Range
3.2167 RM - 2.903 RM

Stock Levels
84230 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm