Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Rib Diameter | Minimum Rib Diameter | Head Diameter | View | |
---|---|---|---|---|---|---|
0.523 RM - 0.5796 RM | 73743 In stock |
|
|
0.776 in
19.7 mm
|
||
0.9409 RM - 1.0425 RM | 2736 In stock |
|
|
1.472 in
37.4 mm
|
||
1.9857 RM - 2.2005 RM | 21 In stock |
|
|
2.106 in
53.5 mm
|
||
0.453 RM - 0.502 RM | 2176 In stock |
|
|
0.689 in
17.5 mm
|
||
0.558 RM - 0.6181 RM | 92 In stock |
|
|
0.972 in
24.7 mm
|
||
0.279 RM - 0.3094 RM | 342 In stock |
|
|
0.39 in
9.9 mm
|
||
492206 | 0.523 RM - 0.5796 RM | 1820 In stock |
|
|
0.819 in
20.8 mm
|
|
3.4829 RM - 3.8594 RM | 580 In stock |
|
|
3.307 in
84.0 mm
|
||
1.9157 RM - 2.1229 RM | 1457 In stock |
|
|
1.894 in
48.1 mm
|
||
2.3348 RM - 2.587 RM | 15457 In stock |
|
|
2.469 in
62.7 mm
|
||
10.419 RM - 11.5444 RM | 40 In stock |
|
|
|
||
0.3485 RM - 0.3864 RM | 4294 In stock |
|
|
0.575 in
14.6 mm
|
||
0.9053 RM - 1.0034 RM | 920 In stock |
|
|
1.362 in
34.6 mm
|
||
0.314 RM - 0.3479 RM | 5416 In stock |
|
|
0.457 in
11.6 mm
|
||
0.5919 RM - 0.6561 RM | 3819 In stock |
|
|
1.087 in
27.6 mm
|
||
1.3729 RM - 1.5211 RM | 1020 In stock |
|
|
1.555 in
39.5 mm
|
||
4.0059 RM - 4.4385 RM | 104 In stock |
|
|
4.484 in
113.9 mm
|
||
RPP4A | 7.8443 RM - 8.6919 RM | 19 In stock |
|
|
|
|
0.3829 RM - 0.4243 RM | 5900 In stock |
|
|
0.606 in
15.4 mm
|
||
0.8709 RM - 0.9649 RM | 2171 In stock |
|
|
1.268 in
32.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue