| Quantity | Unit price |
|---|---|
| 1000 - 4999 | 0.9749 RM |
| 5000 + | 0.9262 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 2 |
|---|---|
| Length | 0.188 in |
| Length | 4.8 mm |
| Mounting Hole Diameter | 5 mm |
| Mounting Hole Diameter | 0.195 in |
| Minimum Panel Thickness | 1.2 mm |
| Minimum Panel Thickness | 0.047 in |
| Maximum Panel Thickness | 0.093 in |
| Maximum Panel Thickness | 2.4 mm |
| Material | Polycarbonate |
| Colour | Clear |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue