Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.
Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.
Available in domed and flat front shapes.
Material: Polycarbonate
Colour: Clear
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| 0.9141 RM - 0.9622 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.125 in
3.2 mm
|
1
|
||
| 0.9337 RM - 0.9828 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.250 in
6.4 mm
|
1
|
||
| 0.9515 RM - 1.0016 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.354 in
9 mm
|
2
|
||
| 1.0006 RM - 1.0532 RM | Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
1
|
||
| 0.921 RM - 0.9695 RM | Request the lead time here |
0.195 in
5 mm
|
0.125 in
3.2 mm
|
2
|
||
| 0.9487 RM - 0.9986 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.350 in
8.9 mm
|
2
|
||
| 0.9297 RM - 0.9785 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.197 in
5 mm
|
2
|
||
| 1.0704 RM - 1.1266 RM | Request the lead time here |
0.195 in
5 mm
|
1.000 in
25.4 mm
|
1
|
||
| 0.9417 RM - 0.9913 RM | Request the lead time here |
0.195 in
5 mm
|
0.375 in
9.5 mm
|
2
|
||
| 0.9578 RM - 1.0083 RM | Request the lead time here |
0.195 in
5 mm
|
0.750 in
19.1 mm
|
2
|
||
| 0.9141 RM - 0.9622 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.125 in
3.2 mm
|
3
|
||
| 0.9337 RM - 0.9828 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.313 in
8 mm
|
3
|
||
| 0.9596 RM - 1.0102 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.500 in
12.7 mm
|
1
|
||
| 0.9625 RM - 1.0132 RM | Request the lead time here |
0.121 in
3.1 mm
|
1.000 in
25.4 mm
|
3
|
||
| Request the lead time here |
0.121 in
3.1 mm
|
0.178 in
4.5 mm
|
1
|
|||
| 0.9406 RM - 0.9901 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.276 in
7 mm
|
2
|
||
| 0.9908 RM - 1.0429 RM | Request the lead time here |
0.195 in
5 mm
|
0.125 in
3.2 mm
|
1
|
||
| 0.9625 RM - 1.0132 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.625 in
15.9 mm
|
2
|
||
| 0.9527 RM - 1.0029 RM | Request the lead time here |
0.195 in
5 mm
|
0.625 in
15.9 mm
|
2
|
||
| 0.9365 RM - 0.9858 RM | Request the lead time here |
0.195 in
5 mm
|
0.350 in
8.9 mm
|
2