Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.
Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.
Available in domed and flat front shapes.
Material: Polycarbonate
Colour: Clear
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| 0.9083 RM - 0.9561 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.100 in
2.5 mm
|
3
|
||
| 0.9337 RM - 0.9828 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.250 in
6.4 mm
|
1
|
||
| 0.9481 RM - 0.998 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.354 in
9 mm
|
1
|
||
| 0.9417 RM - 0.9913 RM | Request the lead time here |
0.195 in
5 mm
|
0.375 in
9.5 mm
|
2
|
||
| 0.9544 RM - 1.0046 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.375 in
9.5 mm
|
2
|
||
| 1.0801 RM - 1.137 RM | Request the lead time here |
0.195 in
5 mm
|
1.250 in
31.8 mm
|
1
|
||
| 0.921 RM - 0.9695 RM | Request the lead time here |
0.195 in
5 mm
|
0.125 in
3.2 mm
|
2
|
||
| 0.9539 RM - 1.004 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.625 in
15.9 mm
|
3
|
||
| 0.9423 RM - 0.992 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.315 in
8 mm
|
1
|
||
| 0.9682 RM - 1.0192 RM | Request the lead time here |
0.115 in
2.9 mm
|
1.000 in
25.4 mm
|
2
|
||
| 0.9181 RM - 0.9665 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.118 in
3 mm
|
2
|
||
| 1.0006 RM - 1.0532 RM | Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
1
|
||
| 1.0208 RM - 1.0744 RM | Request the lead time here |
0.195 in
5 mm
|
0.350 in
8.9 mm
|
1
|
||
| 0.9625 RM - 1.0132 RM | Request the lead time here |
0.121 in
3.1 mm
|
1.000 in
25.4 mm
|
3
|
||
| Request the lead time here |
0.121 in
3.1 mm
|
0.178 in
4.5 mm
|
1
|
|||
| 0.9453 RM - 0.995 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.375 in
9.5 mm
|
3
|
||
| 0.9111 RM - 0.9591 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.118 in
3 mm
|
3
|
||
| 0.9308 RM - 0.9798 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.276 in
7 mm
|
3
|
||
| 0.9573 RM - 1.0077 RM | Request the lead time here |
0.121 in
3.1 mm
|
0.394 in
10 mm
|
2
|
||
| 0.9377 RM - 0.9871 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue