Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.
Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.
Available in domed and flat front shapes.
Material: Polycarbonate
Colour: Clear
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| 0.9319 RM - 0.981 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.215 in
5.5 mm
|
2
|
||
| 0.9544 RM - 1.0046 RM | Request the lead time here |
0.115 in
2.9 mm
|
0.375 in
9.5 mm
|
2
|
||
| 1.0801 RM - 1.137 RM | Request the lead time here |
0.195 in
5 mm
|
1.250 in
31.8 mm
|
1