Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
3.6458 RM - 4.0398 RM 18902 In stock
25.0 mm
Black
Steel
3.8057 RM - 4.2166 RM 1951 In stock
25.0 mm
Black
Steel
3.9522 RM - 4.3789 RM 70960 In stock
25.0 mm
Natural
Steel
19.6433 RM - 21.7656 RM 1147 In stock
Natural
Aluminium
4.5914 RM - 5.0875 RM 2628 In stock
38.0 mm
Black
Steel
3.9184 RM - 4.3416 RM 2185 In stock
32.0 mm
Black
Steel
3.8057 RM - 4.2166 RM 3904 In stock
25.0 mm
Natural
Steel
3.8571 RM - 4.2739 RM 109728 In stock
18.0 mm
Black
Steel
499461 5.0893 RM - 5.6391 RM 656 In stock
38.0 mm
Natural
Steel
3.5378 RM - 3.9201 RM 1662 In stock
22.0 mm
Black
Steel
3.6435 RM - 4.0369 RM 16443 In stock
25.0 mm
Black
Steel
18.0445 RM - 19.9941 RM 500 In stock
Natural
Aluminium
4.7472 RM - 5.2603 RM 13088 In stock
38.0 mm
Black
Steel
5.4313 RM - 6.0179 RM 5626 In stock
38.0 mm
Natural
Steel
4.5429 RM - 5.0338 RM 5152 In stock
32.0 mm
Natural
Steel
3.4088 RM - 3.7771 RM 167861 In stock
19.0 mm
Natural
Steel
4.8517 RM - 5.3759 RM 577 In stock
32.0 mm
Natural
Steel
4.3451 RM - 4.8144 RM 192 In stock
32.0 mm
Black
Steel
3.5588 RM - 3.9435 RM 264 In stock
22.0 mm
Natural
Steel
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499447

Price Range
4.0398 RM - 3.6458 RM

Stock Levels
18902 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499451

Price Range
4.2166 RM - 3.8057 RM

Stock Levels
1951 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499458

Price Range
4.3789 RM - 3.9522 RM

Stock Levels
70960 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Aluminium

PZAR320-15M10

Price Range
21.7656 RM - 19.6433 RM

Stock Levels
1147 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499450

Price Range
5.0875 RM - 4.5914 RM

Stock Levels
2628 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499449

Price Range
4.3416 RM - 3.9184 RM

Stock Levels
2185 In stock
Attributes
  • Colour
    Black
  • Finish
    Polished
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499457

Price Range
4.2166 RM - 3.8057 RM

Stock Levels
3904 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Threaded ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499444

Price Range
4.2739 RM - 3.8571 RM

Stock Levels
109728 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Threaded
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499461

Price Range
5.6391 RM - 5.0893 RM

Stock Levels
656 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499445

Price Range
3.9201 RM - 3.5378 RM

Stock Levels
1662 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499446

Price Range
4.0369 RM - 3.6435 RM

Stock Levels
16443 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; Aluminium

PZAR320-2M10

Price Range
19.9941 RM - 18.0445 RM

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499454

Price Range
5.2603 RM - 4.7472 RM

Stock Levels
13088 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
  • Threaded Centre
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499464

Price Range
6.0179 RM - 5.4313 RM

Stock Levels
5626 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M8; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499460

Price Range
5.0338 RM - 4.5429 RM

Stock Levels
5152 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499455

Price Range
3.7771 RM - 3.4088 RM

Stock Levels
167861 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499463

Price Range
5.3759 RM - 4.8517 RM

Stock Levels
577 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499453

Price Range
4.8144 RM - 4.3451 RM

Stock Levels
192 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes
N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499456

Price Range
3.9435 RM - 3.5588 RM

Stock Levels
264 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Metal Prongs
    Yes