Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Insert Height | Material | View | |
|---|---|---|---|---|---|---|---|
| 4.8517 RM - 5.3759 RM | 2385 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| 3.6353 RM - 4.0281 RM | 43530 In stock |
|
Black
|
|
PA
|
||
| 3.8057 RM - 4.2166 RM | 27823 In stock |
0.984 in
25.0 mm
|
Natural
|
|
Steel
|
||
| 3.9184 RM - 4.3416 RM | 75547 In stock |
1.26 in
32.0 mm
|
Black
|
|
Steel
|
||
| 3.8571 RM - 4.2739 RM | 1363968 In stock |
0.709 in
18.0 mm
|
Black
|
|
Steel
|
||
| 499461 | 5.0893 RM - 5.6391 RM | 4511 In stock |
1.496 in
38.0 mm
|
Natural
|
|
Steel
|
|
| 19.6433 RM - 21.7656 RM | 22104 In stock |
|
Natural
|
|
Aluminium
|
||
| 2.047 RM - 2.2683 RM | 4000 In stock |
|
Black
|
|
HDPE
|
||
| 4.5914 RM - 5.0875 RM | 21818 In stock |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
| 4.606 RM - 5.1039 RM | 3939 In stock |
|
Black
|
|
HDPE
|
||
| 1.5818 RM - 1.7529 RM | 142679 In stock |
|
Black
|
|
HDPE
|
||
| 4.5429 RM - 5.0338 RM | 17614 In stock |
1.26 in
32.0 mm
|
Natural
|
|
Steel
|
||
| 1.5357 RM - 1.7015 RM | 5406 In stock |
0.984 in
25.0 mm
|
Black
|
0.748 in
19.0 mm
|
HDPE
|
||
| 1.8614 RM - 2.0622 RM | 52510 In stock |
1.102 in
28.0 mm
|
Black
|
0.748 in
19.0 mm
|
HDPE
|
||
| 1.4429 RM - 1.5988 RM | 6013 In stock |
|
Black
|
|
HDPE
|
||
| 4.4659 RM - 4.9486 RM | 4829 In stock |
|
Black
|
|
HDPE
|
||
| 18.0445 RM - 19.9941 RM | 500 In stock |
|
Natural
|
|
Aluminium
|
||
| 4.7472 RM - 5.2603 RM | 178152 In stock |
1.496 in
38.0 mm
|
Black
|
|
Steel
|
||
| 3.6458 RM - 4.0398 RM | 288 In stock |
0.984 in
25.0 mm
|
Black
|
|
Steel
|
||
| 1.3962 RM - 1.5468 RM | 31 In stock |
|
Black
|
|
HDPE