Menu Search

Round Tube Inserts

In stock

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PE, LDPE, PA
  • Colour: Black, White, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Colour Finish Material Compatible Tube Size View
4.9895 RM - 5.5288 RM 370 In stock
Black
No Finish
PA6
Round Tube Insert - 25.0 mm | 0.984 in Material - PA6 ; Colour - Black

550325

Price Range
5.5288 RM - 4.9895 RM

Stock Levels
370 In stock
Attributes
  • Full Material
    Polyamide 6
  • Finish
    No Finish
  • Colour
    Black
  • Head Shape
    Round
  • Fitting Style
    Threaded;Push Fit